2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6GF35400GE10

テーブルを展開
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Interface design
AAB400
type of mounting
AAB451
1
2
3
4
5
6
7
8
9
10
11
12
13
6GF34401GE10
6GF3440-1GE10
SIMATIC MV440 HR, optical reader, resolution: 1024 x 768 pixels, 1D/2D codes
SIMATIC MV440 HR optical Reader Resolution: 1024x 768 Pixels for 1D/2D code reading, text recognition and object detection field of image and distance: variable PoE IP67 (with 6GF3440-8AC1X) Delivery: Reader, CD-ROM and plastic protective tube (without: cable, luminaire, lens, licenses)
4019169223348
Siemens
SIMATIC MV440 HR optical Reader Resolution: 1024x 768 Pixels for 1D/2D c
M12, 8-pin, male
4 x M4 screws
6GF34401LE10
6GF3440-1LE10
SIMATIC MV440 UR optical reader, resolution: 1600 x 1200 pixels, 1D/2D codes
SIMATIC MV440 UR optical Reader Resolution: 1600x 1200 Pixels for 1D/2D code reading, text recognition and object detection field of image and distance: variable PoE IP67 (with 6GF3440-8AC1X) Delivery: Reader, CD-ROM and plastic protective tube (without: cable, luminaire, lens, licenses)
4019169225298
Siemens
SIMATIC MV440 UR optical Reader Resolution: 1600x 1200 Pixels for 1D/2D
M12, 8-pin, male
4 x M4 screws
6GF34200AA40
6GF3420-0AA40
SIMATIC MV420 SR-P, optical reader, compact performance model, 1D/2D codes
SIMATIC MV420 SR-P Performance model compact optical reader for 1D and 2D codes IP67 incl. multicode, Autotrigger and ID-Genius very high read Velocities
4019169206020
Siemens
SIMATIC MV420 SR-P Performance model compact optical reader for 1D and 2
M16, 12-pin, male
2 x M4 screws
6GF34200AA20
6GF3420-0AA20
SIMATIC MV420 SR-B, optical reader, compact basic model, 1D/2D codes
SIMATIC MV420 SR-B Base model Compact optical reader for 1D and 2D codes IP67
4019169206013
Siemens
SIMATIC MV420 SR-B Base model Compact optical reader for 1D and 2D codes
M16, 12-pin, male
2 x M4 screws
6GF34401CD10
6GF3440-1CD10
SIMATIC MV440 SR, optical reader, resolution: 640 x 480 pixels, 1D/2D codes
SIMATIC MV440 SR optical Reader Resolution: 640x 480 Pixels for 1D/2D code reading, text recognition and object detection field of image and distance: variable PoE IP67 (with 6GF3440-8AC1X) Delivery: Reader, CD-ROM and plastic protective tube (without: cable, luminaire, lens, licenses)
4019169223331
Siemens
SIMATIC MV440 SR optical Reader Resolution: 640x 480 Pixels for 1D/2D co
M12, 8-pin, male
4 x M4 screws
6GF35400GE10
6GF3540-0GE10
SIMATIC MV540 HR, optical reader, resolution: 1280 x 1024 pixels, 1D/2D Codes
SIMATIC MV540 H optical reader Resolution: 1280 x 1024 pixels Function: 1D/2D code reading Image field and distance: variable, (ABH lens object) PoE IP67 with 6GF3540-8AC11 Delivery: Reader and SD card adapter
4047622557099
Siemens
SIMATIC MV540 H optical reader Resolution: 1280 x 1024 pixels Function: 1
M12, 12-pin, male
4 x M4 screws
6GF35400CD10
6GF3540-0CD10
SIMATIC MV540 SR, optical reader, resolution: 800 x 600 pixels, 1D/2D codes
SIMATIC MV540 S optical reader Resolution: 800 x 600 pixels, Function: 1D/2D code reading Image field and distance: variable, (ABH lens object) PoE IP67 with 6GF3540-8AC11 Delivery: Reader and SD card adapter
4047622557006
Siemens
SIMATIC MV540 S optical reader Resolution: 800 x 600 pixels, Function: 1D/
M12, 12-pin, male
4 x M4 screws
6GF35500CD10
6GF3550-0CD10
SIMATIC MV540 SR code reader resolution: 800x600 pixels, for 1D/2D codes
SIMATIC MV550 S optical reader Resolution: 800x600 px 2-fold Ethernet: 100 MB(POE),GigE !No switch => data disconnection! Function: 1D/2D code reading Image field and distance: Variable (dep. on lens) PoE IP67 with 6GF3540-8AC11 Delivery: Reader and SD card adapter (w/o card)
4047622713204
Siemens
SIMATIC MV550 S optical reader Resolution: 800x600 px 2-fold Ethernet: 10
M12, 12-pin, male
4 x M4 screws
6GF35500GE10
6GF3550-0GE10
SIMATIC MV540 SR code reader resolution: 1280 x 1024 pixels, for 1D/2D codes
SIMATIC MV550 H optical reader Resolut.:1280x1024Px PN and GigE 2-fold Ethernet: 100 MB(POE),GigE !no switch=>data separation! Function: 1D/2D code reading Image field and distance: Variable (dep. on lens) PoE IP67 with 6GF3540-8AC11 Delivery: Reader and SD card adapter (w/o card)
4047622713211
Siemens
SIMATIC MV550 H optical reader Resolut.:1280x1024Px PN and GigE 2-fold
M12, 12-pin, male
4 x M4 screws
6GF35600HE10
6GF3560-0HE10
SIMATIC MV540 SR code reader resolution: 2592 × 2048 pixels, for 1D/2D codes
SIMATIC MV560 X optical reader Resolution: 2592 x 2048 pixels Maximum processing and communication speed Function: 1D/2D code reading Image field and distance: variable (lens) PoE IP67 with 6GF3540-8ADxx Delivery: reader
4047622558423
Siemens
SIMATIC MV560 X optical reader Resolution: 2592 x 2048 pixels Maximum pro
M12, 12-pin, male
4 x M4 screws
6GF35600LE10
6GF3560-0LE10
SIMATIC MV560 U optical reader Resolution: 1920 x 1200 pixels Maximum processin
SIMATIC MV560 U optical reader Resolution: 1920 x 1200 pixels Maximum processing and communication speed Function: 1D/2D code reading Image field and distance: variable, (lens) PoE IP67 with 6GF3540-8AC12 Delivery: reader B enable => VS enable
4047622558249
Siemens
SIMATIC MV560 U optical reader Resolution: 1920 x 1200 pixels Maximum pro
M12, 12-pin, male
4 x M4 screws
6GF33250HT01
6GF3325-0HT01
SIMATIC MV325 o...dheld reader
SIMATIC MV325 optical reader, Bluetooth handheld reader for 1D barcode and data matrix, ready-to-use set from read device, charging station, Access point and USB cable 6' (1.8m) for codes with medium to high contrast, reading range depending on code type and Size 20 mm to 375 mm
4034106024888
Siemens
SIMATIC MV325 optical reader, Bluetooth handheld reader for 1D barcode and
Bluetooth Class 2, USB
6GF33200HT01
6GF3320-0HT01
SIMATIC MV320 o...and 2D codes
SIMATIC MV320 optical reader, handheld reader for 1D and 2D codes e.g. data matrix, ready-to-use set from read Device and USB cable power supply via USB 6' (1.8m) for use with codes with medium to high contrast, reading range depending on code type and size 20 mm to 375 mm
4034106024857
Siemens
SIMATIC MV320 optical reader, handheld reader for 1D and 2D codes e.g. dat
USB, RS232
圧縮表現を表示 (13 product)
オーダー番号6GF35400GE10
最終更新日04.05.2022 06:30:27
単位