2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6AV21456KB200AS0

テーブルを展開
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Weight
AAB713 [kg]
IO-link master present
AAB728
1
2
3
4
5
6
7
8
9
10
11
12
13
14
6AV21252JB030AX0
6AV2125-2JB03-0AX0
SIMATIC HMI KTP900 Mobile
SIMATIC HMI KTP900 Mobile, 9.0" TFT display, 800x 480 pixel, 16 million colors. key and touch operation, 10 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, configurable from WinCC Comfort V13 SP1
4047623404781
Siemens
SIMATIC HMI KTP900 Mobile, 9.0" TFT display, 800x 480 pixel, 16 million co
2.0
false
6AV21252GB030AX0
6AV2125-2GB03-0AX0
SIMATIC HMI KTP700 Mobile
SIMATIC HMI KTP700 Mobile, 7.0" TFT display, 800x 480 pixel, 16m colors, key and touch operation, 8 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, configurable from WinCC Comfort V13 SP1
4047623404743
Siemens
SIMATIC HMI KTP700 Mobile, 7.0" TFT display, 800x 480 pixel, 16m colors, k
1.0
false
6AV21252JB230AX0
6AV2125-2JB23-0AX0
SIMATIC HMI KTP900F Mobile
SIMATIC HMI KTP900F Mobile, 9.0" TFT display, 800x 480 pixel, 16m colors, key and touch operation, 10 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, Key-operated switch, acknowledgement button, 1 emergency stop/stop button configurable from WinCC Comfort V13 SP1
4047623404750
Siemens
SIMATIC HMI KTP900F Mobile, 9.0" TFT display, 800x 480 pixel, 16m colors,
2.0
false
6AV21252DB230AX0
6AV2125-2DB23-0AX0
SIMATIC HMI KTP400F Mobile
SIMATIC HMI KTP400F Mobile with integrated acknowledgement button, emergency switching-off switch, Touch and Key operation, 4" widescreen TFT display, PROFINET interface, configurable from WinCC Comfort V13 SP1 with HSP
4047623406747
Siemens
SIMATIC HMI KTP400F Mobile with integrated acknowledgement button, emergen
1.0
false
6AV21252GB230AX0
6AV2125-2GB23-0AX0
SIMATIC HMI KTP700F Mobile
SIMATIC HMI KTP700F Mobile, 7.0" TFT display, 800x 480 pixel, 16m colors, key and touch operation, 8 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, Key-operated switch, acknowledgement button, 1 emergency stop/stop button configurable from WinCC Comfort V13 SP1
4047623404729
Siemens
SIMATIC HMI KTP700F Mobile, 7.0" TFT display, 800x 480 pixel, 16m colors,
1.0
false
6AV21335GA000AA0
6AV2133-5GA00-0AA0
Starter kit Mobile Panel Consisting of: 1x KTP700F Mobile, 1x connection box Sta
Starter kit Mobile Panel Consisting of: 1x KTP700F Mobile, 1x connection box Standard, 1x connecting cable 2 m, 1x wall holder, 1x WinCC Comfort (TIA Portal)
4042948793138
Siemens
Starter kit Mobile Panel Consisting of: 1x KTP700F Mobile, 1x connection b
false
6AV21456KB200AS0
6AV2145-6KB20-0AS0
SIMATIC HMI TP1000F Mobile
SIMATIC HMI TP1000F MOBILE 10.0" TFT display, 1280x800 pixels, 16 million colors, Touch operation, touch pen, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, key-operated switch, acknowledgement button, 1 emergency stop/stop button confiigurable from WinCC Comfort V14
4047623409625
Siemens
SIMATIC HMI TP1000F MOBILE 10.0" TFT display, 1280x800 pixels, 16 million
2.0
false
6AV21458GB010AA0
6AV2145-8GB01-0AA0
SIMATIC HMI SIMATIC HMI KTP700F Mobile HW/ OR
SIMATIC HMI KTP700F Mobile HW/OR, 7.0" TFT display, 800 x 480 pixel,16m colors key and touch operation, 6 function keys, 2 illuminated push-buttons, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, Key-operated switch, acknowledgement switch, emergency stop/stop button configurable from WinCC Comfort V15, handwheel and override
4047618096342
Siemens
SIMATIC HMI KTP700F Mobile HW/OR, 7.0" TFT display, 800 x 480 pixel,16m co
1.0
false
6AV21458GB000AA0
6AV2145-8GB00-0AA0
SIMATIC HMI SIMATIC HMI KTP700F Mobile HW
SIMATIC HMI KTP700F Mobile HW, 7.0" TFT display, 800 x 480 pixel,16m colors key and touch operation, 6 function keys, 2 illuminated push-buttons, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, Key-operated switch, acknowledgement switch, emergency stop/stop button configurable from WinCC Comfort V15, handwheel
4047618096335
Siemens
SIMATIC HMI KTP700F Mobile HW, 7.0" TFT display, 800 x 480 pixel,16m color
1.0
false
6AV21456KB100AS0
6AV2145-6KB10-0AS0
SIMATIC HMI TP1000F Mobile RO
SIMATIC HMI TP1000F MOBILE RO 10.0" TFT display, 1280x800 pixels, 16 million colors, Touch operation, touch pen, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, no key-operated switch, acknowledgement button, 1 emergency stop/stop button with Remote Operate
4047623408093
Siemens
SIMATIC HMI TP1000F MOBILE RO 10.0" TFT display, 1280x800 pixels, 16 milli
2.0
false
6AV66450CA010AX0
6AV6645-0CA01-0AX0
SIMATIC HMI 277 8", with integral acknowledgment button
SIMATIC Mobile Panel 277 with integrated acknowledgment button, configurable with WinCC flexible Standard Version 2005 SP1 or higher or TIA Portal V11 to V14
4025515089780
Siemens
SIMATIC Mobile Panel 277 with integrated acknowledgment button, configurab
2.0
false
6AV66450CC010AX0
6AV6645-0CC01-0AX0
SIMATIC HMI 277 8", with integral acknowledgment button, STOP button, handwheel,
SIMATIC Mobile Panel 277 with integrated acknowledgment button, stop button, handwheel, D key-operated switch and two illuminated pushbuttons, configurable with WinCC flexible Standard Version 2005 SP1 or higher or TIA Portal V11 to V14
4025515089803
Siemens
SIMATIC Mobile Panel 277 with integrated acknowledgment button, stop butto
2.0
false
6AV66450CB010AX0
6AV6645-0CB01-0AX0
SIMATIC HMI 277 8", with integral acknowledgment button and STOP button
SIMATIC Mobile Panel 277 with integrated acknowledgment button and stop button, configurable with WinCC flexible Standard Version 2005 SP1 or higher or TIA Portal V11 to V14
4025515089797
Siemens
SIMATIC Mobile Panel 277 with integrated acknowledgment button and stop bu
2.0
false
6AV66457CJ002AA0
6AV6645-7CJ00-2AA0
SIMATIC Mobile Client 900RFN Runtime TIAP V13, with operator controls, without h
SIMATIC Mobile Client 900RFN Runtime TIAP V13, with operator controls, without heating, Touch operation, 9" widescreen TFT display, resol. 1280x 768, 16 million colors, brightness 800CD, IP65
Siemens
SIMATIC Mobile Client 900RFN Runtime TIAP V13, with operator controls, wit
false
圧縮表現を表示 (14 product)
オーダー番号6AV21456KB200AS0
最終更新日04.05.2022 06:30:28
単位