2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SU18020NA002AB2

テーブルを展開
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
min. rated control voltage Us with AC 50 Hz
AAB958 [V]
min. rated control voltage Us with AC 60 Hz
AAB959 [V]
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
3SU18512GA002AA1
3SU1851-2GA00-2AA1
Enclosure for command devices 22 mm round, metal, enclosure top part gray
Enclosure for command devices 22 mm, round, Enclosure material metal, enclosure top part gray, 1 control point metal, Control point in center, A = palm pushbutton, black, momentary contact type, 1 NO, screw terminal, Floor mounting
4011209970311
Siemens
Enclosure for command devices 22 mm, round, Enclosure material metal, encl
5
5
3SU18512NG002AA2
3SU1851-2NG00-2AA2
Enclosure for command devices 22 mm round, enclosure material metal enclosure to
Enclosure for command devices 22 mm, round, Enclosure material metal, Enclosure top part yellow, 1 control point metal, Control point in center, A=EMERGENCY STOP palm pushbutton, red, positive latching, pull-to-unlatch mechanism, 1 NC, 1 NO, screw terminal, Floor mounting
4011209970335
Siemens
Enclosure for command devices 22 mm, round, Enclosure material metal, Encl
5
5
3SU18510AH004NB1
3SU1851-0AH00-4NB1
Enclosure for command devices, 22 mm, round, enclosure material metal, enclosure
Enclosure for command devices, 22 mm, round, enclosure material metal, enclosure top part gray, 1 control point metal, A=Mushroom pushbutton, black, 40 mm, momentary contact type, 1 NO, spring-loaded terminal, floor mounting, silver label, black font, with graphic symbol: Autoplay, M12 connector (5-pin) bottom, insulated reserve conductors Label glued in
4047621049557
Siemens
Enclosure for command devices, 22 mm, round, enclosure material metal, enc
5
5
3SU18020NB002AB2
3SU1802-0NB00-2AB2
Enclosure for command devices, 22 mm, round
Enclosure for command devices, 22 mm, round, Enclosure material plastic, Enclosure top part yellow, 2 control points plastic, B=Indicator light red, LED 24 V, screw terminal, label without inscription, A=Emergency stop 40 mm rotate-to-unlatch, label without inscription, 1 NO, 1 NC, 1 NC, screw terminal, floor mounting, 1xM20 each on top and bottom, Labels enclosed
4011209969377
Siemens
Enclosure for command devices, 22 mm, round, Enclosure material plastic, E
24
24
3SU18010AB002AB1
3SU1801-0AB00-2AB1
Enclosure for command devices, 22 mm, round
Enclosure for command devices, 22 mm, round, Enclosure material plastic, enclosure top part gray, 1 control point plastic, Recess for label, A=Pushbutton green, label: I, 1 NO, screw terminal, floor mounting, Label enclosed
4011209968295
Siemens
Enclosure for command devices, 22 mm, round, Enclosure material plastic, e
5
5
3SU18010BA004AB1
3SU1801-0BA00-4AB1
Enclosure for command devices, 22 mm, round
Enclosure for command devices 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point, A = Selector switch, black, metal, 3 switch positions, momentary contact type, 1 NO, 1 NO, spring-type terminal, floor mounting, support terminal, recess for label, 1xM20 each on top and bottom
4011209969148
Siemens
Enclosure for command devices 22 mm, round, enclosure material plastic, en
5
5
3SU18010BC004AB1
3SU1801-0BC00-4AB1
Enclosure for command devices, 22 mm, round
Enclosure for command devices 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point, A = Push-pull switch, red, metal, 30 mm, 1 NC, spring-type terminal, floor mounting, support terminal, customized label, top and bottom 1xM20 each, Label glued in
4011209969162
Siemens
Enclosure for command devices 22 mm, round, enclosure material plastic, en
5
5
3SU18010BD004AB1
3SU1801-0BD00-4AB1
Enclosure for command devices, 22 mm, round
Enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point, A = illuminated pushbutton, clear, metal, 1 NO, LED 24 V, spring-type terminal floor mounting, support terminal, label: I 1xM20 each on top and bottom
4011209969179
Siemens
Enclosure for command devices, 22 mm, round, enclosure material plastic, e
5
5
3SU18010BE004AB1
3SU1801-0BE00-4AB1
Enclosure for command devices, 22 mm, round
Enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part gray, 1 control point, A = selector switch, black, metal 2 switch positions, momentary contact, 1 NO, spring-type terminal, floor mounting, support terminal, without label, 1xM20 each on top and bottom
4011209969186
Siemens
Enclosure for command devices, 22 mm, round, enclosure material plastic, e
5
5
3SU18010NE004AB2
3SU1801-0NE00-4AB2
Enclosure for command devices, 22 mm, round
Enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part yellow, 1 control point, A=EMERGENCY STOP mushroom pushbutton red, metal, 40 mm, rotate-to-unlatch, 1 NO, 1 NC, 1 NC, spring-type terminal, floor mounting, support terminal, without label, 1xM20 each on top and bottom
4011209969155
Siemens
Enclosure for command devices, 22 mm, round, enclosure material plastic, e
5
5
3SU18020NA002AB2
3SU1802-0NA00-2AB2
Enclosure for command devices, 22 mm, round
Enclosure for command devices 22 mm, round, enclosure material plastic, enclosure top part yellow, 2 control points plastic, B = Indicator light, red, LED 24 V AC/DC,screw terminal, label without inscription, A = EMERGENCY STOP, 40 mm, RONIS SB30, label with inscription: EMERGENCY STOP, 1 NO, 1 NC, screw terminal, floor mounting, 1xM20 each on top and bottom labels enclosed
4011209969360
Siemens
Enclosure for command devices 22 mm, round, enclosure material plastic, en
24
24
3SU18510NB104GC2
3SU1851-0NB10-4GC2
AS-Interface enclosure for command devices, 22 mm, metal, yellow, protective col
AS-Interface enclosure for command devices 22 mm, round, Enclosure material metal, Enclosure top part yellow, with protective collar, 1 control point metal, A=EMERGENCY STOP mushroom pushbutton red, 40 mm, rotate-to-unlatch, 1 NC, 1 NC, spring-type terminal, floor mounting, AS-i shaped cable Direct entry top/right
4011209970373
Siemens
AS-Interface enclosure for command devices 22 mm, round, Enclosure materia
5
5
3SU18510NB104GB2
3SU1851-0NB10-4GB2
AS-Interface enclosure for command devices, 22 mm, metal, yellow
AS-Interface enclosure for command devices 22 mm, round, enclosure material metal, enclosure top part yellow, 1 control point metal, recess for label, A=EMERGENCY STOP mushroom pushbutton red, 40 mm, rotate-to-unlatch, 1 NC, 1 NC, spring-type terminal, floor mounting, AS-i shaped cable Direct entry top/right, label enclosed
4011209970366
Siemens
AS-Interface enclosure for command devices 22 mm, round, enclosure materia
5
5
3SU18010NB104HC2
3SU1801-0NB10-4HC2
AS-Interface enclosure for command devices, 22 mm, plastic, yellow, protective c
AS-Interface enclosure for command devices 22 mm, round, Enclosure material plastic, Enclosure top part yellow, with protective collar, 1 control point plastic, A=EMERGENCY STOP mushroom pushbutton red, 40 mm, rotate-to-unlatch, 1 NC, 1 NC, spring-type terminal, floor mounting, Insulation displacement system on top
4011209970359
Siemens
AS-Interface enclosure for command devices 22 mm, round, Enclosure materia
5
5
3SU18510NH004NB2
3SU1851-0NH00-4NB2
Enclosure for command devices, 22 mm, round, enclosure material metal, Enclosure
Enclosure for command devices, 22 mm, round, enclosure material metal, Enclosure top part yellow, 1 control point metal, A=Emergency stop mushroom pushbutton red, 40 mm, rotate-to-unlatch, 2 NC, spring-loaded terminal, floor mounting, silver label, black font, with graphic symbol: Emergency stop, M12 connector (5-pin) bottom, insulated reserve conductors Label glued in
4047621048345
Siemens
Enclosure for command devices, 22 mm, round, enclosure material metal, Enc
5
5
3SU18010NF004NA2
3SU1801-0NF00-4NA2
Enclosure for command devices, 22 mm, round, enclosure material plastic, enclosu
Enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part yellow, 1 control point, plastic, A=EMERGENCY STOP mushroom pushbutton red, 40 mm, rotate-to-unlatch, 1 NO, 1 NC, spring-type terminal, floor mounting, wired, without label, at bottom M12 connector 4-pole
4047621064567
Siemens
Enclosure for command devices, 22 mm, round, enclosure material plastic, e
5
5
3SU18510NC002AC2
3SU1851-0NC00-2AC2
Enclosure for command devices, 22 mm, round
Enclosure for command devices 22 mm, round, Enclosure material metal, Enclosure top part yellow, with protective collar, 1 control point metal, A=EMERGENCY STOP palm pushbutton, red, 40 mm, rotate-to-unlatch, 1 NC, 1 NC, gold-plated contacts, screw terminal, floor mounting, 1xM20 each on top and bottom
4011209969308
Siemens
Enclosure for command devices 22 mm, round, Enclosure material metal, Encl
5
5
3SU18010NH004NB2
3SU1801-0NH00-4NB2
Enclosure for command devices, 22 mm, round, enclosure material plastic, enclosu
Enclosure for command devices, 22 mm, round, enclosure material plastic, enclosure top part yellow, 1 command point plastic, A=Emergency stop mushroom pushbutton red, 40 mm, rotate-to-unlatch, 2 NC, spring-type terminal, floor mounting, silver label, black font, with graphic symbol: EMERGENCY STOP, M12 connector (5-pole) bottom, insulated reserve conductors Pin assignment: Pin1=21, Pin2=11, Pin3=n.c., Pin4=22, Pin5=12 Label enclosed
4047621065632
Siemens
Enclosure for command devices, 22 mm, round, enclosure material plastic, e
5
5
3SU18010NB002AA2
3SU1801-0NB00-2AA2
Enclosure for command devices, 22 mm, round
Enclosure for command devices, 22 mm, round, Enclosure material plastic, Enclosure top part yellow, 1 control point plastic, Control point in center, A=EMERGENCY STOP mushroom pushbutton red, 40 mm, rotate-to-unlatch, 1 NC, 1NC, screw terminal, floor mounting, 1xM20 each on top and bottom
4047621062167
Siemens
Enclosure for command devices, 22 mm, round, Enclosure material plastic, E
5
5
圧縮表現を表示 (47 product)
オーダー番号3SU18020NA002AB2
最終更新日04.05.2022 06:30:41
単位