フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
GGB
Metall-Polymer Gleitlager
PMDX Zoll
PMDX Bushes DXR inch - Bushes DXR inch
GGB
Metall-Polymer Gleitlager
PMDX Zoll
PMDX Bushes DXR inch - Bushes DXR inch
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
024DXR032
縦
テーブルを展開
ご希望のカタログ言語
EN
Reset filters
1/5
Part number
BESTNR
Inside diameter DI/ DA
DI [Inch]
Outside diameter
DO
Inside diameter
IB
Length
B [Inch]
Length tolerance
BT [Inch]
Wall thickness
S3 [Inch]
Outside chamfer
C0 [Inch]
Link GGB website
LINK
Category
KAT
Material
MAT
RoHS certificate
ROHS
DIN ISO 3547
DINISO3547
low maintenance or maintenance free
WS
Oiled
GOELT
Greased
GFT
Customs tariff number
ZTN
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
016DXR012
1.0000/0.9988
1.1348/1.1356
1.0010/1.0042
3/4
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
016DXR016
1.0000/0.9988
1.1348/1.1356
1.0010/1.0042
1
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
018DXR012
1.1250/1.1238
1.2598/1.2606
1.1260/1.1292
3/4
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
018DXR016
1.1250/1.1238
1.2598/1.2606
1.1260/1.1292
1
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
020DXR012
1.2500/1.2484
1.4160/1.4170
1.2515/1.2550
3/4
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
020DXR016
1.2500/1.2484
1.4160/1.4170
1.2515/1.2550
1
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
022DXR016
1.3750/1.3734
1.5410/1.5420
1.3762/1.3800
1
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
022DXR024
1.3750/1.3734
1.5410/1.5420
1.3762/1.3800
1 1/2
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
024DXR016
1.5000/1.4984
1.6660/1.6670
1.5012/1.5050
1
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
024DXR024
1.5000/1.4984
1.6660/1.6670
1.5012/1.5050
1 1/2
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
024DXR032
1.5000/1.4984
1.6660/1.6670
1.5012/1.5050
2
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
026DXR016
1.6250/1.6234
1.7910/1.7920
1.6262/1.6300
1
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
026DXR024
1.6250/1.6234
1.7910/1.7920
1.6262/1.6300
1 1/2
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
026DXR032
1.6250/1.6234
1.7910/1.7920
1.6262/1.6300
2
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
028DXR016
1.7500/1.7484
1.9371/1.9381
1.7515/1.7577
1
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
028DXR024
1.7500/1.7484
1.9371/1.9381
1.7515/1.7577
1 1/2
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
028DXR032
1.7500/1.7484
1.9371/1.9381
1.7515/1.7577
2
±0.010
1.0
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
030DXR016
1.8750/1.8734
2.0621/2.0633
1.8765/1.8829
1
±0.010
1.5
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
030DXR024
1.8750/1.8734
2.0621/2.0633
1.8765/1.8829
1 1/2
±0.010
1.5
0.031 +/- 0.016
Website
Metal-polymer plain bearings
PMDX Inches
Yes
Yes
Yes
Yes
Yes
84833080
圧縮表現を表示 (39 product)
部品情報
類似部品
Request for quote (RFQ)
GGB
- PMDX Bushes DXR inch
オーダー番号
024DXR032
ショートテキスト
Bushes DXR inch
最終更新日
13.03.2024 12:53:48
単位
キーワード
Bushes
bearings
inch
クラフィシケーション
CNS
CNSERPBASE Object Properties
Order Number
024DXR032
RoHS認証
Yes
Customs Tariff Number
84833080
CNSPHYPROP Physical Properties