2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

56DU64

テーブルを展開
EN
1/5
Part number
BESTNR
Inside diameter
DI [Inch]
Outside diameter
DO [Inch]
Installed Bearing I.D.
IB [Inch]
Length
B [Inch]
Length tolerance
BT [Inch]
Link GGB website
LINK
Category
KAT
Material
MAT
Tested according to ASTM E595/ECSS-Q-ST-70-02C
TEST
Approved according to standard
ZGS
DIN ISO 3547
DINISO3547
low maintenance or maintenance free
WS
Dry running
TL
Oiled
GOELT
Greased
GFT
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
52DU64
3.2500/3.2480
3.4358/3.4372
3.2502/3.2568
4
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
52DU72
3.2500/3.2480
3.4358/3.4372
3.2502/3.2568
4 1/2
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
52DU76
3.2500/3.2480
3.4358/3.4372
3.2502/3.2568
4 3/4
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
52DU80
3.2500/3.2480
3.4358/3.4372
3.2502/3.2568
5
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU32
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
2
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU38
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
2 3/8
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU40
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
2 1/2
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU48
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
3
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU56
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
3 1/2
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU60
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
3 3/4
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU64
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
4
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU72
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
4 1/2
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU76
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
4 3/4
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
56DU80
3.5000/3.4978
3.6858/3.6872
3.5002/3.5068
5
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
58DU32
3.6250/3.6228
3.8108/3.8122
3.6252/3.6318
2
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
58DU36
3.6250/3.6228
3.8108/3.8122
3.6252/3.6318
2 1/4
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
58DU40
3.6250/3.6228
3.8108/3.8122
3.6252/3.6318
2 1/2
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
58DU48
3.6250/3.6228
3.8108/3.8122
3.6252/3.6318
3
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
58DU56
3.6250/3.6228
3.8108/3.8122
3.6252/3.6318
3 1/2
±0.010
Website
Metal-polymer plain bearings
DU Inches
Yes
FAR 25.853 and FAR 25.856
Yes
Yes
Yes
Yes
Yes
圧縮表現を表示 (325 product)
オーダー番号56DU64
ショートテキストBushes inch
最終更新日13.03.2024 12:53:48
単位