フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Control butterfly valve
Control butterfly valve flange D2 - Control butterfly valve $CNSMAT., inside diameter = $DA. - $CNSORDERNO.(LOD=$LODDEST.-$LODLEVEL.)
Funken
...
Control butterfly valve flange D2 - Control butterfly valve $CNSMAT., inside diameter = $DA. - $CNSORDERNO.(LOD=$LODDEST.-$LODLEVEL.)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Control butterfly valve PP, inside diameter = 160 - 10036701(LOD=M-300)
縦
テーブルを展開
ご希望のカタログ言語
EN
Reset filters
1/5
Article number
CNSORDERNO [mm]
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Total length
LGES [mm]
Engine mounting plate length
A [mm]
19
|
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 225 mm with flanges, 4th generation
20
|
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 250 mm with flanges, 4th generation
21
|
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 280 mm with flanges, 4th generation
22
|
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 315 mm with flanges, 4th generation
23
|
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 355 mm with flanges, 4th generation
24
|
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 400 mm with flanges, 4th generation
25
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 110 mm with flanges, 4th generation
26
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 125 mm with flanges, 4th generation
27
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 140 mm with flanges, 4th generation
28
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 160 mm with flanges, 4th generation
29
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 180 mm with flanges, 4th generation
30
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 200 mm with flanges, 4th generation
31
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 225 mm with flanges, 4th generation
32
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 250 mm with flanges, 4th generation
33
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 280 mm with flanges, 4th generation
34
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 315 mm with flanges, 4th generation
35
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 355 mm with flanges, 4th generation
36
|
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 400 mm with flanges, 4th generation
10036609
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 200 mm with flanges, 4th generation
PE
black
200
230
180
10036610
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 225 mm with flanges, 4th generation
PE
black
225
230
180
10036611
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 250 mm with flanges, 4th generation
PE
black
250
230
180
10036612
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 280 mm with flanges, 4th generation
PE
black
280
230
180
10036613
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 315 mm with flanges, 4th generation
PE
black
315
230
180
10036614
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 355 mm with flanges, 4th generation
PE
black
355
235
180
10036615
Mechanical
High
HoKa PE control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 400 mm with flanges, 4th generation
PE
black
400
240
180
10036698
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 110 mm with flanges, 4th generation
PP
RAL 7032
110
215
180
10036699
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 125 mm with flanges, 4th generation
PP
RAL 7032
125
210
180
10036700
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 140 mm with flanges, 4th generation
PP
RAL 7032
140
210
180
10036701
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 160 mm with flanges, 4th generation
PP
RAL 7032
160
210
180
10036702
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 180 mm with flanges, 4th generation
PP
RAL 7032
180
230
180
10036703
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 200 mm with flanges, 4th generation
PP
RAL 7032
200
230
180
10036704
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 225 mm with flanges, 4th generation
PP
RAL 7032
225
230
180
10036705
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 250 mm with flanges, 4th generation
PP
RAL 7032
250
230
180
10036706
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 280 mm with flanges, 4th generation
PP
RAL 7032
280
230
180
10036707
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 315 mm with flanges, 4th generation
PP
RAL 7032
315
230
180
10036708
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 355 mm with flanges, 4th generation
PP
RAL 7032
355
235
180
10036709
Mechanical
High
HoKa PP control butterfly valve incl. seal fit for motor, model D2 in the pipe direction, Ø 400 mm with flanges, 4th generation
PP
RAL 7032
400
240
180
圧縮表現を表示 (56 構成可能製品)
部品情報
類似部品
Request for quote (RFQ)
Funken
- Control butterfly valve flange D2
オーダー番号
10036701
ショートテキスト
Control butterfly valve $CNSMAT., inside diameter = $DA. - $CNSORDERNO.(LOD=$LODDEST.-$LODLEVEL.)
最終更新日
05.02.2025 09:20:51
単位
キーワード
Control
Ventilation
butterfly valve
fittings
flange
inside diameter
クラフィシケーション
CNS
CNSERPBASE Object Properties
Order Number
10036701
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto