フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
ExLin
ExLin 3L-1
ExLin 3L-1 NE+ 2/6 M25 - Explosion protected light fitting
Cooper Crouse-Hinds EU
...
Lineare luminaires
ExLin
ExLin 3L-1
ExLin 3L-1 NE+ 2/6 M25 - Explosion protected light fitting
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
ExLin 3L-1 NE+ G F W 8 50 T1 2/6 M25K
縦
テーブルを展開
主変数
副変数
ご希望のカタログ言語
EN
1/5
Article number
IDNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Version / LED Modules
VLM
Emergency light function
ELF
Protective glass cover material
PGCM
Protective cover type
PCT
Light distribution
LD
CRI
CRI
CCT
CCT [K]
Terminals
TR
Through wiring
TW
Cable gland / Thread
CGT
EDZ
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
ExLin 3L-1 NE+ G C S 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
C Clear
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G C N 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
C Clear
N Narrow beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G C N 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
C Clear
N Narrow beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G C W 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
C Clear
W Wide beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G C W 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
C Clear
W Wide beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G F S 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
F Opaque (Frosted)
S Standard
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G F S 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
F Opaque (Frosted)
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G F N 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
F Opaque (Frosted)
N Narrow beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G F N 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
F Opaque (Frosted)
N Narrow beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G F W 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
F Opaque (Frosted)
W Wide beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ G F W 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
G Glass
F Opaque (Frosted)
W Wide beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ F C S 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
F Laminated glass
C Clear
S Standard
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ F C S 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
F Laminated glass
C Clear
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ F C N 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
F Laminated glass
C Clear
N Narrow beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ F C N 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
F Laminated glass
C Clear
N Narrow beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ F C W 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
F Laminated glass
C Clear
W Wide beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ F C W 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
F Laminated glass
C Clear
W Wide beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ F F S 7 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
F Laminated glass
F Opaque (Frosted)
S Standard
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
ExLin 3L-1 NE+ F F S 8 50 T1 2/6 M25K
Architecture
300
3L-1
NE+ with selfcontained battery
F Laminated glass
F Opaque (Frosted)
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M25K M25 plastic glands
圧縮表現を表示 (24 構成可能製品)
部品情報
類似部品
Price Trend Risk
Cooper Crouse-Hinds EU
- ExLin 3L-1 NE+ 2/6 M25
Shorttext
Explosion protected light fitting
最終更新日
29.03.2022 12:00:58
単位
キーワード
Cooper
Explosion protected
Lighting
fitting
light
luminaires
クラフィシケーション
CNS
CNSERPBASE Object Properties
Type Code
ExLin 3L-1 NE+ G F W 8 50 T1 2/6 M25K
IFC4
IFC4_IFCLIGHTDISTRIBUTIONDATA Light Distribution Data
OmniClass 2006
23-80_70_11 23-80 70 11 Luminaries for Internal Lighting
23-80_70_00 23-80 70 00 Lighting
OmniClass
23-35 47 11 23-35 47 11 - Lighting Fixtures
BIMHawk PDT
PDT_LUMINAIRE Luminaire
Manufacturer
Eaton
Manufacturer Website
WEB Info
Product Model Number
ExLin 3L-1 NE+ G F W 8 50 T1 2/6 M25K
Product Literature
PDF Info