
簡単なスケッチを作成し、類似部品を見つける

簡単なスケッチを作成し、類似部品を見つける




| オーダー番号 | 2934120000 |
| ショートテキスト | Metal housing, Width: 140 mm, Height: 140 mm, Depth: 81 mm, Powder-coated, M6 torx stainless steel screws with slot |
| 長文 | Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet. |
| 最終更新日 | 23.06.2025 20:17:20 |
| 単位 |
| Customs Tariff Number | 85369095 |
| Description long | Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet. |
| Description short | Metal housing, Width: 140 mm, Height: 140 mm, Depth: 81 mm, Powder-coated, M6 torx stainless steel screws with slot |
| GTIN-Code | 4099986682252 |
| Order Number | 2934120000 |
| Product website | https://eshop.weidmueller.com/p/2934120000 |
| Use Case | https://eshop.weidmueller.com/p/2934120000 |
| マウントタイプ | wall/floor |
| 製品タイプ | KLIPPON K42 VMQ RAL7001 |
| ジーティーエヌ | 4099986682252 |
| メーカー商品番号 | 2934120000 |
| メーカー名 | Weidmueller Group |
| ブランド | Klippon K ® |
| 追加リンクのアドレス | https://eshop.weidmueller.com/p/2934120000 |
| フロアでの組み立てが可能 | No |
| 壁組み立て可能 | Yes |
| type of mounting | wall/floor |
| suitable for outside installation | Yes |
| suitable for metric installation | Yes |
| ventilation door present | No |
| Mounting plate adjustable in depth | No |
| EMC design present | No |
| back door present | No |
| impact strength | IK09 |
| glazed door present | No |
| wall build in possible | No |
| Product type | KLIPPON K42 VMQ RAL7001 |
| GTIN | 4099986682252 |
| product article number of manufacturer | 2934120000 |
| Manufacturer name | Weidmueller Group |
| Brand | Klippon K ® |
| Number of doors front | 0 |
| Number of locks | 0 |
| address of additional link | https://eshop.weidmueller.com/p/2934120000 |
| Color number according to RAL | 7001 |
| Degree of protection (NEMA) | NEMA 4 |
| height | 140 |
| color | silver gray |
| depth | 81 |
| material | aluminum |
| Assembly on floor is possible | No |
| Wall assembly possible | Yes |
| width | 140 |
| Material | Material combinations |
| Mounting plate present | No |
| Surface | powder-coated |
| degree of protection | IP66 |
| type of mounting | wall/floor |
| suitable for outside installation | Yes |
| suitable for metric installation | Yes |
| ventilation door present | No |
| Mounting plate adjustable in depth | No |
| EMC design present | No |
| back door present | No |
| customs tariff number (TARIC) | 85369095 |
| impact strength | IK09 |
| glazed door present | No |
| wall build in possible | No |
| Product type | KLIPPON K42 VMQ RAL7001 |
| GTIN | 4099986682252 |
| product article number of manufacturer | 2934120000 |
| Manufacturer name | Weidmueller Group |
| Brand | Klippon K ® |
| Number of doors front | 0 |
| Number of locks | 0 |
| address of additional link | https://eshop.weidmueller.com/p/2934120000 |
| Color number according to RAL | 7001 |
| Degree of protection (NEMA) | NEMA 4 |
| height | 140 |
| color | silver gray |
| depth | 81 |
| material | aluminum |
| Assembly on floor is possible | No |
| Wall assembly possible | Yes |
| width | 140 |
| Material | Material combinations |
| Mounting plate present | No |
| Surface | powder-coated |
| degree of protection | IP66 |
| Suitable for outdoor installation | Yes |
| Suitable for metrical mounting | Yes |
| With ventilation door | No |
| Mounting plate depth-adjustable | No |
| EMC-version | No |
| With rear door | No |
| Impact strength | IK09 |
| With glazed door | No |
| Suitable for wall built-in | No |
| Number of doors | 0 |
| Number of locks | 0 |
| RAL-number | 7001 |
| Degree of protection (NEMA) | NEMA 4 |
| Height | 140 |
| Colour | silver gray |
| Depth | 81 |
| Material | aluminum |
| Width | 140 |
| Material quality | Material combinations |
| With mounting plate | No |
| Surface finishing | powder-coated |
| Degree of protection (IP) | IP66 |
| Suitable for outdoor set-up | Yes |
| Suitable for metrical mounting | Yes |
| With ventilation door | No |
| Mounting plate depth-adjustable | No |
| EMC-version | No |
| With rear door | No |
| Impact strength | IK09 |
| With glazed door | No |
| Suitable for wall built-in | No |
| Number of doors | 0 |
| Number of locks | 0 |
| RAL-number | 7001 |
| Degree of protection (NEMA) | NEMA 4 |
| Height | 140 |
| Colour | silver gray |
| Depth | 81 |
| Material | aluminum |
| Width | 140 |
| Material quality | Material combinations |
| With mounting plate | No |
| Surface finishing | powder-coated |
| Degree of protection (IP) | IP66 |