2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8000108856

テーブルを展開
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
suitable for outside installation
AAB644
suitable for metric installation
AAB681
ventilation door present
AAB770
1
8000108856
KTB MH 625015 S4E1
Metal housing, Width: 508 mm, Height: 620 mm, Depth: 150 mm, electropolished, Flange plate: Yes, Bottom, 4 hinges and M6 hex-head slotted screws SW10
Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
4099986660632
Weidmueller Group
Yes
Yes
No
圧縮表現を表示 (1 product)
オーダー番号8000108856
ショートテキストMetal housing, Width: 508 mm, Height: 620 mm, Depth: 150 mm, electropolished, Flange plate: Yes, Bottom, 4 hinges and M6 hex-head slotted screws SW10
長文Metal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
最終更新日13.06.2025 15:59:41
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Customs Tariff Number94032080
Description longMetal housing for use in industrial applications. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
Description shortMetal housing, Width: 508 mm, Height: 620 mm, Depth: 150 mm, electropolished, Flange plate: Yes, Bottom, 4 hinges and M6 hex-head slotted screws SW10
GTIN-Code4099986660632
Order Number8000108856
Product websitehttps://eshop.weidmueller.com/p/8000108856
Use Casehttps://eshop.weidmueller.com/p/8000108856
CNSPHYPROP Physical Properties

ECLASS 14.0

27-18-01-01 エンクロージャー(空)
製品タイプKTB MH 625015 S4E1
ジーティーエヌ4099986660632
メーカー商品番号8000108856
メーカー名Weidmueller Group
ブランドKlippon®
追加リンクのアドレスhttps://eshop.weidmueller.com/p/8000108856
フロアでの組み立てが可能No
壁組み立て可能Yes

ECLASS 13.0

27-18-01-01 エンクロージャー(空)
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 625015 S4E1
GTIN4099986660632
product article number of manufacturer8000108856
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108856
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height631
colorSilver
depth165
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width559
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ECLASS 12.0

27-18-01-01 エンクロージャー(空)
suitable for outside installationYes
suitable for metric installationYes
ventilation door presentNo
Mounting plate adjustable in depthNo
EMC design presentNo
back door presentNo
customs tariff number (TARIC)94032080
impact strengthIK09
glazed door presentNo
wall build in possibleYes
Product typeKTB MH 625015 S4E1
GTIN4099986660632
product article number of manufacturer8000108856
Manufacturer nameWeidmueller Group
BrandKlippon®
Number of doors front1
Number of locks0
address of additional linkhttps://eshop.weidmueller.com/p/8000108856
Color number according to RAL7001
Degree of protection (NEMA)NEMA 3
height631
colorSilver
depth165
materialstainless steel - 1.4404
Assembly on floor is possibleNo
Wall assembly possibleYes
width559
MaterialStainless steel
Mounting plate presentNo
SurfaceOther
degree of protectionIP66

ETIM 10.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor installationYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height631
ColourSilver
Depth165
Materialstainless steel - 1.4404
Width559
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 9.0

EC000261 Enclosure/cabinet (empty)
Suitable for outdoor set-upYes
Suitable for metrical mountingYes
With ventilation doorNo
Mounting plate depth-adjustableNo
EMC-versionNo
With rear doorNo
Impact strengthIK09
With glazed doorNo
Suitable for wall built-inYes
Number of doors1
Number of locks0
RAL-number7001
Degree of protection (NEMA)NEMA 3
Height631
ColourSilver
Depth165
Materialstainless steel - 1.4404
Width559
Material qualityStainless steel
With mounting plateNo
Surface finishingOther
Degree of protection (IP)IP66

ETIM 8.0

EC000261 Enclosure/cabinet (empty)