2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

RCH1E0630-N0O0C

テーブルを展開
EN
1/5
Part No.
PARTNO
Rod Diameter h9/F8
DN [mm]
Groove Diameter H11
D1 [mm]
Groove Width -0.25
L [mm]
Single Ring Height
EH [mm]
Groove
NUT
Sealing Ring Material
MC
Energizer Ring Material
OM
Description
PRN
14|RCH3E0500-N0O0C
15|RCH3E0540-N0O0C
16|RCH1E0550-N0O0C
17|RCH3E0550-N0O0C
18|RCH4E0550-N0O0C
19|RCH1E0560-N0O0C
20|RCH0E0600-N0O0C
21|RCH1E0600-N0O0C
22|RCH3E0600-N0O0C
23|RCH1E0630-N0O0C
24|RCH3E0635-N0O0C
25|RCH4E0635-N0O0C
26|RCH1E0650-N0O0C
27|RCH2E0650-N0O0C
28|RCH0E0699-N0O0C
29|RCH0E0700-N0O0C
30|RCH0E0750-N0O0C
31|RCH2E0750-N0O0C
RCH1E0500
50.00
65.00
26.00
4.34
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 255196/1/NEI
RCH3E0500
50.00
70.00
30.00
5.16
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 275196/NEI
RCH3E0540
53.97
73.02
31.75
5.16
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 287212/NEI
RCH1E0550
55.00
70.00
26.50
4.02
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 275216/NEI
RCH3E0550
55.00
75.00
31.00
6.48
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 295216/2/NEI
RCH4E0550
55.00
75.00
38.50
6.48
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 295216/1/NEI
RCH1E0560
56.00
76.00
33.40
5.38
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 299220/NEI
RCH0E0600
60.00
75.00
19.00
3.00
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 295236/NEI
RCH1E0600
60.00
76.00
29.00
4.34
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 299236/NEI
RCH3E0600
60.00
80.00
32.15
5.66
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 314236/NEI
RCH1E0630
63.00
85.00
32.00
5.67
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 334248/NEI
RCH3E0635
63.50
82.50
26.59
4.76
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 325250/NEI
RCH4E0635
63.50
82.50
31.62
4.76
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 325250/1/NEI
RCH1E0650
65.00
80.00
26.00
4.00
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 314255/NEI
RCH2E0650
65.00
85.00
29.00
5.21
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 334255/NEI
RCH0E0699
69.85
85.72
23.81
4.09
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 337275/NEI
RCH0E0700
70.00
83.00
25.00
4.25
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 326275/NEI
RCH0E0750
75.00
90.00
22.50
4.04
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 354295/NEI
RCH2E0750
75.00
95.00
31.50
5.21
without groove
N0O0C - Cotton reinforced NBR
POM-GL-BK
CH 374295/1/NEI
圧縮表現を表示 (46 構成可能製品)
ショートテキストRod, single actions sealing elements from fabric reinforced rubber, POM or PTFE material
最終更新日01.02.2018 15:15:39
単位