フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Nia
Universal shower basket corner model - Sanitary accessories
Bodenschatz
Product series
Nia
Universal shower basket corner model - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA40VC540
縦
テーブルを展開
すべての配送国/地域
ご希望のカタログ言語
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [cm]
Height
H [cm]
Length
L [cm]
Installation height
GW [m]
Netto weight
NW [kg]
1
2
3
BA40VC540
BODENSCHATZ shower basket, corner model, concealed fitting, basket height 6 cm, 17 x 17 cm. Mounting gluing or drilling
105851
Architecture
400
Chrome
Drill / Glue
233
87
178
1.2
0.5
BA40SM540
BODENSCHATZ shower basket, corner model, concealed fitting, basket height 6 cm, 17 x 17 cm. Mounting gluing or drilling
107265
Architecture
400
Black matt
Drill / Glue
233
87
178
1.2
0.5
BA40NG540
BODENSCHATZ shower basket, corner model, concealed fitting, basket height 6 cm, 17 x 17 cm. Mounting gluing or drilling
106701
Architecture
400
Brushed nickel
Drill / Glue
233
87
178
1.2
0.5
圧縮表現を表示 (3 構成可能製品)
部品情報
類似部品
Request for quote (RFQ)
Bodenschatz
- Universal shower basket corner model
ショートテキスト
Sanitary accessories
最終更新日
07.01.2026 13:04:23
単位
キーワード
Chic
Product series
Sanitary
Universal
accessories
basket
corner
model
shower
クラフィシケーション
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ETIM 10.0
EC010557 Soap holder
Diameter
0
Depth
177.52
Width
233.094
Height
86.5
With mounting material
false
Concealed fastening
true
Detached
false
Suitable for wall mounting
true
Accent colour
None
Colour
Chrome
Surface protection
Chromium-plated
Material
Stainless steel
ETIM 9.0
EC010557 Soap holder
Diameter
0
Depth
177.52
Width
233.094
Height
86.5
With mounting material
false
Concealed fastening
true
With magnet
false
With glass holder
false
Material recess
Stainless steel
With separate recess
true
Threaded model
true
Suitable for corner mounting
true
Detached
false
Suitable for wall mounting
true
Accent colour
None
Colour
Chrome
Profile
Flat rod
Surface protection
Chromium-plated
Material
Stainless steel
ETIM 8.0
EC010557 Soap holder
Diameter
0
Depth
177.52
Width
233.094
Height
86.5
With mounting material
false
Concealed fastening
true
With magnet
false
With glass holder
false
Material recess
Stainless steel
With separate recess
true
Threaded model
true
Suitable for corner mounting
true
Detached
false
Suitable for wall mounting
true
Accent colour
None
Colour
Chrome
Profile
Flat rod
Surface protection
Chromium-plated
Material
Stainless steel
ETIM 7.0
EC010557 Soap holder
Diameter
0
Depth
177.52
Width
233.094
Height
86.5
With mounting material
false
Concealed attachment
true
With magnet
false
With glass holder
false
Recess material
Stainless steel
With separate recess
true
Threaded model
true
Corner mounting
true
Detached
false
Wall mounting
true
Accent colour
None
Colour
Chrome
Profile
Flat rod
Surface protection
Chromium-plated
Material
Stainless steel
OmniClass 2006
23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers
23-45_05_14_11 23-45 05 14 11 Sanitary Washing Unit Components
OmniClass
23-31 15 17 23-31 15 17 - Bathtub Components
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_82 40 20 76 82 - Soap dishes