フィルター
3D検索
2D 検索
カラー
カタログ
比較
JA
JP
2D ���索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
スケッチ検索
簡単なスケッチを作成し、類似部品を見つける
スケッチを作成する
AIによる画像説明文の作成
ここにファイルをドロップする
または
ファイル選択
クリック&ペースト
サポートされているファイル形式:
.PNG, .JPG, .JPEG, .WEBP
...
A.R.T. Components
Mounting Accessories + Sems Screws
Sems Screws
DIN 6900 KLEMM ZS - Slottet Pozidriv SEMS screws with clamping washer
DIN 6900 KLEMM ZS steel 4.8 zinc-plated - Slottet Pozidriv SEMS screws with clamping washer
A.R.T. Components
...
DIN 6900 KLEMM ZS steel 4.8 zinc-plated - Slottet Pozidriv SEMS screws with clamping washer
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
A.R.T. 45840 - DIN 6900 KLEMM ZS M4x6.0 mm steel4.8 ZP
縦
テーブルを展開
ご希望のカタログ言語
EN
Reset filters
1/5
サムネイル
PREVIEWPERLINE
Order number
ARTNR
Type designation
TYP
Customs number
ZTN
Materialtyp
MT
Material
MAT
Steel quality
GUETE
Surface metal
OBERFLAECHE
DIN standard screw head
DINSCHRAUBE
DIN standard description washer 1
DINSCHEIBE
Nominal thread diameter
D [mm]
Pitch
P [mm]
Nominal length
L [mm]
Head diameter
DK [mm]
Width
W [mm]
9
|
M3x8.0 mm steel4.8 ZP
10
|
M3x10.0 mm steel4.8 ZP
11
|
M3x12.0 mm steel4.8 ZP
(≡)
12
|
M3x14.0 mm steel4.8 ZP
13
|
M3x16.0 mm steel4.8 ZP
14
|
M3x20.0 mm steel4.8 ZP
(≡)
15
|
M3.5x6.0 mm steel4.8 ZP
(≡)
16
|
M3.5x8.0 mm steel4.8 ZP
(≡)
17
|
M3.5x10.0 mm steel4.8 ZP
18
|
M4x6.0 mm steel4.8 ZP
19
|
M4x8.0 mm steel4.8 ZP
20
|
M4x10.0 mm steel4.8 ZP
21
|
M4x12.0 mm steel4.8 ZP
22
|
M4x16.0 mm steel4.8 ZP
23
|
M4x20.0 mm steel4.8 ZP
24
|
M4x25.0 mm steel4.8 ZP
25
|
M4x30.0 mm steel4.8 ZP
26
|
M5x10.0 mm steel4.8 ZP
32443
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.0
0.500
6
6
6.0
28753
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.0
0.500
8
6
6.0
41347
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.0
0.500
10
6
6.0
41348
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.0
0.500
12
6
6.0
49058
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.0
0.500
14
6
6.0
41349
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.0
0.500
16
6
6.0
41350
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.0
0.500
20
6
6.0
42711
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.5
0.600
6
7
7.7
42712
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.5
0.600
8
7
7.7
42713
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
3.5
0.600
10
7
7.7
45840
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
4.0
0.700
6
8
8.0
28754
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
4.0
0.700
8
8
8.0
42710
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
4.0
0.700
10
8
8.0
28755
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
4.0
0.700
12
8
8.0
45841
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
4.0
0.700
16
8
8.0
45842
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
4.0
0.700
20
8
8.0
45843
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
4.0
0.700
25
8
8.0
45844
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
4.0
0.700
30
8
8.0
28756
DIN 6900 KLEMM ZS
7318 1595
Metal
Steel
4.8
zinc-plated (A2K)
DIN 7985 - Slotted Pozi
Clamping washer
5.0
0.800
10
10
10.0
圧縮表現を表示 (36 product)
部品情報
類似部品
Request for quote (RFQ)
A.R.T. Components
- DIN 6900 KLEMM ZS steel 4.8 zinc-plated
オーダー番号
45840
ショートテキスト
Slottet Pozidriv SEMS screws with clamping washer
最終更新日
13.01.2025 13:40:11
単位