Type of connection conductor | Screw connection |
Type of printed-circuit fastening | Add-on housing |
max. connectable conductor cross-section multiple wire | 1 |
min. connectable conductor cross-section multiple wire | 0.140 |
Type of packaging | Cardboard |
Material of the contact | Cu alloy |
Min. operating temperature | -40 |
Max. operating temperature | 105 |
rated current | 17.500 |
assembly height | 15.300 |
Product type | SMKDSP 1,5/ 2 |
GTIN | 4017918026554 |
product article number of manufacturer | 1733415 |
Manufacturer name | Phoenix Contact GmbH & Co. KG |
Number of rows | 1 |
Application standards | IEC 60947-7-4 |
address of additional link | http://www.phoenixcontact.com/product/1733415 |
Pole number | 2 |
Manufacturer product family | SMKDSP 1,5 |
Manufacturer product description | Printed circuit board terminal, nominal current: 17.5 A, rated voltage (III/2): 400 V, nominal cross section: 1.5 mm², number of potentials: 2, number of rows: 1, number of positions per row: 2, product range: SMKDSP 1,5, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 55 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard. The article can be aligned to create different nos. of positions! |
Manufacturer product designation | PCB terminal block |
GLN of manufacturer | 4063151 |
Rated voltage (II/2) | 630 |
Rated voltage (III/2) | 400 |
Rated voltage (III/3) | 250 |
Rated surge voltage (II/2) | 4 |
Rated surge voltage (III/2) | 4 |
Rated surge voltage (III/3) | 4 |
Grid dimensions 1 | 5 |
Pin length | 3.500 |
Actuation of the conductor connection | Screw connection with tension sleeve |
Conductor connection direction | 55 |
min. conductor cross-section (flexible wire with ferrule without plastic collar) | 0.250 |
max. conductor cross-section (flexible wire with ferrule without plastic collar) | 1.500 |
min. conductor cross-section (flexible wire with ferrule with plastic collar) | 0.250 |
max. conductor cross-section (flexible wire with ferrule with plastic collar) | 1.500 |
Layout of solder pins | linear |
Number of solder pins per pole | 1 |
Recommended drill hole diameter pin | 1.300 |
Pin dimensions (mm) | 0,9 x 0,9 |
lower limit temperature | -40 |
upper limit temperature | 105 |
Coating PCB contact area | Tin (Sn) |
Coating conductor contact area | Tin (Sn) |
min. connectable conductor size (AWG/KCMIL) | 26 |
max. connectable conductor size (AWG/KCMIL) | 14 |
height | 18.800 |
color of housing | green |
depth | 13.400 |
flammability rating of the insulating material (based on UL 94) | V0 |
material of insulation | PA |
Max. line cross section, flexible | 1.500 |
Max. line cross section, rigid | 2.500 |
Min. line cross section, flexible | 0.140 |
Min. line cross section, rigid | 0.140 |
Assembly | soldering |
width | 10 |
Assembly type | Print mounting |