2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8951740000

テーブルを展開
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Mass
AAF040 [kg]
customs tariff number (TARIC)
AAD931
URL
URL
1
8951740000
VSPC BASE 1CL FG R
Basic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, Message function: prepared, CE
The base element serves as a receptacle for a protective plug, in which an electrically conductive contact is established between the terminal rail and the reference potential of the protective circuit in the plug.
4032248742981
Weidmueller Group
0.070
85363010
URL
圧縮表現を表示 (1 product)
オーダー番号8951740000
ショートテキストBasic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, Message function: prepared, CE
長文The base element serves as a receptacle for a protective plug, in which an electrically conductive contact is established between the terminal rail and the reference potential of the protective circuit in the plug.
最終更新日23.06.2025 20:16:14
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Customs Tariff Number85363010
Description longThe base element serves as a receptacle for a protective plug, in which an electrically conductive contact is established between the terminal rail and the reference potential of the protective circuit in the plug.
Description shortBasic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, Message function: prepared, CE
GTIN-Code4032248742981
Order Number8951740000
Product websitehttps://eshop.weidmueller.com/p/8951740000
Use Casehttps://eshop.weidmueller.com/p/8951740000
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-15-91 情報/MSR技術用サージ保護装置(部品)
製品タイプVSPC BASE 1CL FG R
ジーティーエヌ4032248742981
メーカー商品番号8951740000
メーカー名Weidmueller Group
追加リンクのアドレスhttps://eshop.weidmueller.com/p/8951740000
メーカー商品説明Basic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, Message function: prepared, CE
メーカー製品名Basic element for surge protection device (data networks/MCR-technology)

ECLASS 12.0

27-17-15-91 Surge protection device for information/MSR technology (parts)
customs tariff number (TARIC)85363010
Product typeVSPC BASE 1CL FG R
GTIN4032248742981
product article number of manufacturer8951740000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/8951740000
Manufacturer product descriptionBasic element for surge protection device (data networks/MCR-technology) Flange-mounted housing, analogue, Number of signals: 1, Message function: prepared, CE
Manufacturer product designationBasic element for surge protection device (data networks/MCR-technology)