2D 検索
お探しのパーツをスケッチするか、写真をテキストでご用意ください。
AIによる画像説明文の作成
AIによる画像説明文の作成
ここにファイルをドロップするまたは
サポートされているファイル形式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 8951670000

テーブルを展開
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at AC)
AAI847 [V]
nominal voltage (at DC)
AAI848 [V]
1
8951670000
VSPC RS485 2CH R
Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, binary, Number of signals: 2, AC/DC, 5 V, 5 V, 450 mA, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248742912
Weidmueller Group
450
5
5
圧縮表現を表示 (1 product)
オーダー番号8951670000
ショートテキストSurge voltage arrester (data networks/MCR-technology) with warning function / function indicator, binary, Number of signals: 2, AC/DC, 5 V, 5 V, 450 mA, Terminal, miscellaneous
長文Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
最終更新日13.06.2025 15:54:55
単位

クラフィシケーション

CNS

CNSERPBASE Object Properties
Customs Tariff Number85363010
Description longDevice for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
Description shortSurge voltage arrester (data networks/MCR-technology) with warning function / function indicator, binary, Number of signals: 2, AC/DC, 5 V, 5 V, 450 mA, Terminal, miscellaneous
GTIN-Code4032248742912
Order Number8951670000
Product websitehttps://eshop.weidmueller.com/p/8951670000
Use Casehttps://eshop.weidmueller.com/p/8951670000
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-90-90 雷保護(その他、指定なし)
公称負荷電流450
公称電圧(AC時)5
公称電圧(DC時)5
製品タイプVSPC RS485 2CH R
ジーティーエヌ4032248742912
メーカー商品番号8951670000
メーカー名Weidmueller Group
追加リンクのアドレスhttps://eshop.weidmueller.com/p/8951670000
メーカー商品説明Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, binary, Number of signals: 2, AC/DC, 5 V, 5 V, 450 mA, Terminal, miscellaneous
メーカー製品名Surge voltage arrester (data networks/MCR-technology)

ECLASS 12.0

27-17-90-90 Lightning protection (other, not specified)
customs tariff number (TARIC)85363010
nominal load current450
nominal voltage (at AC)5
nominal voltage (at DC)5
Product typeVSPC RS485 2CH R
Country of customs tariff numberGermany
GTIN4032248742912
product article number of manufacturer8951670000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/8951670000
Manufacturer product descriptionSurge voltage arrester (data networks/MCR-technology) with warning function / function indicator, binary, Number of signals: 2, AC/DC, 5 V, 5 V, 450 mA, Terminal, miscellaneous
Manufacturer product designationSurge voltage arrester (data networks/MCR-technology)

ETIM 10.0

EC000381 Lightning current arrester for power supply systems