탐색
모든 제조업체
텍스트
江苏璧发
KO
KR
로그인
무료 회원 가입
2D 검색
찾고 있는 부분을 스케치하거나 텍스트 형식으로 사진을 설명합니다
스케치 검색
간단한 스케치를 만들어 유사한 컴포넌트를 찾아보세요
스케치 만들기
AI로 이미지 설명 작성
파일을 여기로 끌어다 놓거나
검색
또는
클릭&붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
제조업체
(번역 힌트: 복수형)
35
Jiangsu Bifa
(35)
찾지 못하셨나요? 제조업체 요청하기
키 워드: 19
35
측정
34
파일형식
35
Jiangsu Bifa
series
(MODEL)
34
linear velocity
(V)
32
linear load density
(M)
28
chain plate width
(W)
29
Operating voltage
(DY)
24
Complete machine frame
(material of side plates, brackets, shafts, and ends) (KJCZ)
23
When the horizontal height of the line body, H, is 0, it indicates no support legs
(H)
25
Motor Brand
(DJPP)
19
Speed control mode
(TSFS)
18
motor position
(FX)
16
Line length
(L)
15
guardrail edge
(HLDB)
15
Motor installation direction
(DJFX)
14
Type
(LX)
9
Linear body length L1
(L1)
6
Roller Material
(GTCZ)
6
The first turning angle
(RAD1)
6
The second turning angle
(RAD2)
6
Types of Chains
(LTZL)
6
Line body length L2
(L2)
5
Maximum load capacity
(M)
5
Motor Brand
(G)
5
Pallet width
(BWT)
5
Special requirements
(SR)
5
Upper motor position
(SCDJWZ)
5
Base
(DJ)
4
Belt material
(PDCZ)
4
Center radius of the line
(R)
4
Motor power
(DJGL)
6
Number of support legs
(ZTSL)
4
Pallet material
(TBCZ)
4
Upper motor position
(DJWZS)
4
belt color
(PDYS)
4
roller diameter
(D)
4
Line body length L3
(L3)
3
Roller diameter
(D1)
2
steering angle
(RAD)
2
Roller Diameter
(D)
1
Roller center distance
(ZXJ)
1
모든 변수 면 표시
필터
BF1
Toothed Belt Conveyor System (Center Drive)
1
BF2.5Q
2.5-speed light-load conveyor system
1
BF2.5Z
2.5-speed heavy-duty conveyor system
1
BFGT01
Multi-wedge belt drum conveyor (modular sheet metal)
1
BFZY02
Powered 180-Degree Drum Conveyor
1
BFGT03
Double-chain roller conveyor (bent sheet metal)
1
BFZY01
Powered 90-degree roller conveyor
1
BFWDLGT01
Non-powered roller conveyor (sheet metal)
1
BFPW01
90-degree turning belt conveyor
1
BFPS02
Horizontal belt conveyor (standard large line)
1
BFRXLLY
L-shaped horizontal wheel bend flexible chain plate conveyor
1
BF2Q
Single-speed light-load conveyor
1
BF3Z
3x Speed Reload Conveyor
1
BF3Q
3-speed light-load conveyor system
1
BF2B
Single-speed standard conveying system
1
BFPS01
Horizontal belt conveyor (standard small wire sheet metal end)
1
BFPW02
180-degree turning belt conveyor
1
BFRXLX
L-shaped horizontal elbow flexible chain plate conveyor
1
BFRXLDH
End-to-end circular horizontal bend flexible chain plate conveyor
1
BFRXLDHY
Head-to-tail circular horizontal wheel bend flexible chain plate conveyor
1
BFRXLH
Circular horizontal elbow 90-degree intermediate drive flexible chain plate conveyor
1
BFRXLHY180X
180-degree circular horizontal wheel bend, intermediate drive, flexible cha...
1
BFRXLH180
Circular horizontal bend 180 degrees, intermediate drive flexible chain plate conveyor
1
BFRXLZR
Z-shaped horizontal elbow flexible chain plate conveyor
1
BFRXLHY
Circular horizontal wheel bend 90 degrees, intermediate drive, flexible cha...
1
BFRXLU-W44
U-shaped horizontal elbow flexible chain plate conveyor
1
BFRXLZYL
Z-shaped horizontal wheel bend flexible chain plate conveyor
1
BFRXLZYR
Z-shaped horizontal wheel bend flexible chain plate conveyor
1
BFRXLUY
U-shaped horizontal wheel elbow 90-degree flexible chain plate conveyor
1
BFRXLU180Y
U-shaped horizontal wheel bend 180-degree flexible chain plate conveyor
1
BFRXLZL
Z-shaped horizontal elbow flexible chain plate conveyor
1
BFRXL1
Flexible chain conveyor
1
BF1
Toothed Belt Conveyor System
1
BF1P
Belt conveyor system
1
Copyright
여러 부품 비교
비교
으로 2개 이상의 제품
추가
지오메트리 업로드
시작하려면 하나 더 추가하세요
비교 (0/4)