필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
키 워드: 42
26
배송 국가/지역
26
측정
26
파일형식
26
카테고리
15
Classifications
15
WAGO
Color
(FARBE)
11
Weight
(GEWICHT)
24
eCl@ss 7.1
(ECLASS71)
26
필터
WAGO CAD 카탈로그
Series 709
여기에서 WAGO의 CAD 모델을 찾을 수 있습니다.
디렉터리 검색 추가
기본 카탈로그 언어
EN
카탈로그 필터
모든 배송 국가/지역
모든 시장
...
WAGO
PG 02 - Accessories
Series 709
WAGO
PG 02 - Accessories
Series 709
709-118
Group marker carrier
709-119
Group marker carrier
709-120
Group marker carrier
709-153
Cover, Type 1, suitable for cover carrier, type 1, 1 m long
709-154
Cover, Type 2, suitable for cover carrier, type 2, 1 m long
709-156
Cover, Type 3, suitable for cover carrier, type 3, 1 m long
709-167
Cover carrier, Type 1, incl. fixing/retaining screws and knurled nut, sui...
709-168
Cover carrier, Type 2, incl. fixing/retaining screws and knurled nut, sui...
709-169
Cover carrier, Type 3
709-170
Disconnect lock, for disconnect tab used on 280/281 and 769 Series disc...
709-310
B-type test plug module, modular, suitable for all WAGO 282 Seri...
709-311
B-type test plug module, modular, suitable for all WAGO 282 Seri...
709-312
B-type intermediate plate, modular, snaps on 709-310 B-type tes...
709-322
Strain relief plate, 2-pole, for 8 mm wide terminal blocks
709-324
Strain relief plate, 4-pole, for 8 mm wide terminal blocks
709-326
Strain relief plate, 6-pole, for 8 mm wide terminal blocks
709-332
Strain relief plate, 2-pole, for 10 mm wide terminal blocks
709-334
Strain relief plate, 4-pole, for 10 mm wide terminal blocks
709-336
Strain relief plate, 6-pole, for 10 mm wide terminal blocks
709-571
Switchgear cabinet outlet, for DIN-rail and screw mounting, for plug, type E,...
709-572
Switchgear cabinet outlet, for DIN-rail and screw mounting, for plug, type E,...
709-573
Switchgear cabinet outlet, for DIN-rail and screw mounting, for plug, type E,...
709-581
Switchgear cabinet outlet, for DIN-rail and screw mounting, for plug, type F,...
709-582
Switchgear cabinet outlet, for DIN-rail and screw mounting, for plug, type F, ...
709-583
Switchgear cabinet outlet, for DIN-rail and screw mounting, for plug, type F, ...
709-584
Switchgear cabinet outlet, for DIN-rail and screw mounting, for plug, type F, ...
키 워드
Series
terminal blocks
CAGE
module
suitable
marker carrier
carrier
miniature
지점:
대한민국
Uiwang-Si 16006
WAGO Korea Co., Ltd.
Company
Imiro 40
Uiwang-Si
+82 31 421 9500
info.korea@wago.com
www.wago.co.kr