필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled power cable
1414879 - SAC-5P-M12MSK/10,0-PUR PE
PHOENIX CONTACT
...
Cable, wire
Ready-made data cable
Assembled power cable
1414879 - SAC-5P-M12MSK/10,0-PUR PE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHOENIX CONTACT 1414879
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
Without halogens
BAD656
Degree of protection (IP), mounted
AAC108
1
1414879
SAC-5P-M12MSK/10,0-PUR PE
Power cable
Power cable, 5-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: K, on free cable end, cable length: 10 m, for AC current up to 16 A/690 V, PE connection with Advanced Shielding Technology
Phoenix Contact GmbH & Co. KG
16
4055626035093
Yes
IP65
압축된 표현 표시(1 제품)
파트정보
유사파트
공급자
Request for quote (RFQ)
PHOENIX CONTACT
- 1414879
주문번호
1414879
Shorttext
SAC-5P-M12MSK/10,0-PUR PE
최근 변경
11.02.2026 09:04:26
단위
키 워드
Assembled power cable
CONTACT
Cable
Electric engineering
automation
data cable
process control engineering
wire
Classifications
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-06-03-27 조립된 전원 케이블
ECLASS 13.0
27-06-03-27 Assembled power cable
even
直的
Male (plug)
公(插头)
M12
M12
No
不
K-coded
K-coded
IP65
IP65
No
不
Nickel/gold
镍/金
Yes
是
Not relevant
Not relevant
No
不
No
不
Yes
是
No
不