2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

M-2SED6PK1X/350CG24N9K4

표 확장
EN
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Main ports
MP
Type 2
TYPE2
Size
SIZE
Symbol
SYM
Component series
CS
Operating pressure
PR [bar]
Solenoid
SOL
Supply voltage
SV [V]
Manual override
MO
Electrical connection
EC
Spool position monitoring
SPM
1
M-2SED6PK1X/350CG24N9K4
R900203993
M: Mineral oil
2: 2 main ports
SED: Seat valve, direct operated
6: Size 6
1X: Component series 10 to 19
350: Operating pressure 350 bar
C: Solenoid, wet-pin with detachable coil
G24: Direct voltage 24 V
K4: Without mating connector; connector DIN EN 175301-803
Without position switch
압축된 표현 표시(1 구성 가능한 제품)
주문번호R900203993
Shorttext2/2, 3/2 and 4/2 directional seat valve with solenoid actuation
최근 변경22.10.2025 06:58:52
단위

Classifications

카테고리별

Fluid_Technology 유체 엔지니어링
Hydraulics 유압
Pump 펌프
Valve 밸브
Cylinder 실린더

CNS

CNSERPBASE Object Properties