
간단한 스케치를 만들어 유사한 컴포넌트를 찾아보세요

간단한 스케치를 만들어 유사한 컴포넌트를 찾아보세요




| 주문번호 | 2020-2257 |
| 짧은 텍스트 | 1-conductor/1-pin double deck receptacle terminal block, 1 mm², 13.5 A, gray |
| 긴 텍스트 | 1-conductor/1-pin double deck receptacle terminal block, Ground conductor/through terminal block, PE/L, with marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP® |
| 최근 변경 | 15.01.2026 13:57:16 |
| 단위 |
| Order Number | 2020-2257 |
| GTIN-Code | 4050821049647 |
| Customs Tariff Number | 85369010000 |
| Description short | 1-conductor/1-pin double deck receptacle terminal block, 1 mm², 13.5 A, gray |
| Description long | 1-conductor/1-pin double deck receptacle terminal block, Ground conductor/through terminal block, PE/L, with marker carrier, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP® |
| material of insulation | Polyamide |
| Assembly type | Top-hat rail TH35 |
| Number of contact points per level | 1 |
| Customs tariff number | 85369010000 |
| Number of levels | 2 |
| Closing plate required | Ja |
| depth | 80.1 mm |
| max. connectable conductor cross-section multiple wire | 1.5 mm² |
| Max. line cross section, flexible | 1.5 mm² |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 1.5 mm² |
| Max. line cross section, rigid | 1.5 mm² |
| min. connectable conductor cross-section multiple wire | 0.14 mm² |
| Min. line cross section, flexible | 0.14 mm² |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 0.5 mm² |
| Min. line cross section, rigid | 0.14 mm² |
| Max. operating temperature | 105 °C |
| Min. operating temperature | -60 °C |
| Connection type 2 | Plug-in connection |
| Combustibility class | V0 |
| Connection type | Push In connection |
| color | gray |
| height | 61.4 mm |
| width | 3.5 mm |
| customs tariff number (TARIC) | 85369010000 |
| Number of contact points per level | 1 |
| Number of levels | 2 |
| height at lowest possible mounting | 61.4 mm |
| Width of spacing | 3.5 mm |
| Closing plate required | Ja |
| Min. line cross section, flexible | 0.14 mm² |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 0.5 mm² |
| Max. line cross section, flexible | 1.5 mm² |
| max. connectable conductor cross-section multiple wire | 1.5 mm² |
| Min. line cross section, rigid | 0.14 mm² |
| Max. line cross section, rigid | 1.5 mm² |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 1.5 mm² |
| Connection type | Push In connection |
| Combustibility class | V0 |
| color | gray |
| Max. operating temperature | 105 °C |
| Min. operating temperature | -60 °C |
| min. connectable conductor cross-section multiple wire | 0.14 mm² |
| length | 80.1 mm |
| Assembly type | Top-hat rail TH35 |
| Connection type 2 | Plug-in connection |
| material of insulation | Polyamide |
| Closing plate required | Ja |
| Combustibility class | V0 |
| Connection type | Push In connection |
| Connection type 2 | Plug-in connection |
| height at lowest possible mounting | 61.4 mm |
| max. connectable conductor cross-section multiple wire | 1.5 mm² |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 1.5 mm² |
| Max. line cross section, flexible | 1.5 mm² |
| material of insulation | Polyamide |
| Max. line cross section, rigid | 1.5 mm² |
| Max. operating temperature | 105 °C |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 0.5 mm² |
| min. connectable conductor cross-section multiple wire | 0.14 mm² |
| Min. line cross section, flexible | 0.14 mm² |
| Min. line cross section, rigid | 0.14 mm² |
| Min. operating temperature | -60 °C |
| Number of contact points per level | 1 |
| Number of levels | 2 |
| Width of spacing | 3.5 mm |
| Closing plate required | Ja |
| Combustibility class | V0 |
| Connection type | Push In connection |
| Connection type 2 | Plug-in connection |
| height at lowest possible mounting | 61.4 mm |
| max. connectable conductor cross-section multiple wire | 1.5 mm² |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 1.5 mm² |
| Max. line cross section, flexible | 1.5 mm² |
| Max. line cross section, rigid | 1.5 mm² |
| Max. operating temperature | 105 °C |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 0.5 mm² |
| min. connectable conductor cross-section multiple wire | 0.14 mm² |
| Min. line cross section, flexible | 0.14 mm² |
| Min. line cross section, rigid | 0.14 mm² |
| Min. operating temperature | -60 °C |
| Number of contact points per level | 1 |
| Number of levels | 2 |
| Width of spacing | 3.5 mm |
| additional link address | https://www.wago.com/2020-2257 |
| customs tariff number (TARIC) | 85369010000 |
| GTIN | 4050821049647 |
| Manufacturer name | WAGO |
| Manufacturer product number | 2020-2257 |
| Product name | 1-conductor/1-pin double deck receptacle terminal block |
| Closing plate required | Ja |
| Assembly type | Top-hat rail TH35 |
| Color | gray |
| Combustibility class | V0 |
| Connection type | Push In connection |
| Connection type 2 | Plug-in connection |
| height at lowest possible mounting | 61.4 mm |
| Length | 80.1 mm |
| max. connectable conductor cross-section fine wire with conductor end sleeve | 1.5 mm² |
| material of insulation | Polyamide |
| max. connectable conductor cross-section multiple wire | 1.5 mm² |
| Max. line cross section, flexible | 1.5 mm² |
| Max. line cross section, rigid | 1.5 mm² |
| Max. operating temperature | 105 °C |
| min. connectable conductor cross-section fine wire with conductor end sleeve | 0.5 mm² |
| min. connectable conductor cross-section multiple wire | 0.14 mm² |
| Min. line cross section, flexible | 0.14 mm² |
| Min. line cross section, rigid | 0.14 mm² |
| Min. operating temperature | -60 °C |
| Number of contact points per level | 1 |
| Number of levels | 2 |
| Width of spacing | 3.5 mm |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.14 - 1.5 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 1.5 mm² |
| Connectable conductor cross section solid-core | 0.14 - 1.5 mm² |
| Type of electrical connection 1 | Push In connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 2 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Width | 3.5 mm |
| Height | 61.4 mm |
| Depth | 80.1 mm |
| Closing plate required | Ja |
| Colour | gray |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.14 - 1.5 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 1.5 mm² |
| Connectable conductor cross section solid-core | 0.14 - 1.5 mm² |
| Type of electrical connection 1 | Push In connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 2 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Inflammability class of insulation material according to with UL94 | V0 |
| Width | 3.5 mm |
| Height | 61.4 mm |
| Depth | 80.1 mm |
| Closing plate required | Ja |
| Colour | gray |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.14 - 1.5 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 1.5 mm² |
| Connectable conductor cross section solid-core | 0.14 - 1.5 mm² |
| Type of electrical connection 1 | Push In connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 2 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Inflammability class of insulation material according to with UL94 | V0 |
| Width | 3.5 mm |
| Height | 61.4 mm |
| Depth | 80.1 mm |
| Closing plate required | Ja |
| Colour | gray |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.14 - 1.5 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 1.5 mm² |
| Connectable conductor cross section solid-core | 0.14 - 1.5 mm² |
| Type of electrical connection 1 | Push In connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 2 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Inflammability class of insulation material acc. with UL94 | V0 |
| Width/grid dimension | 3.5 mm |
| Height at lowest possible mounting height | 61.4 mm |
| Length | 80.1 mm |
| Closing plate required | Ja |
| Colour | gray |
| Connectable conductor cross section fine-strand without cable end sleeve | 0.14 - 1.5 mm² |
| Connectable conductor cross section fine-strand with cable end sleeve | 0.5 - 1.5 mm² |
| Connectable conductor cross section solid-core | 0.14 - 1.5 mm² |
| Type of electrical connection 1 | Push In connection |
| Type of electrical connection 2 | Plug-in connection |
| Number of levels | 2 |
| Number of clamp positions per level | 1 |
| Mounting method | Top-hat rail TH35 |
| Material insulation body | Polyamide |
| Inflammability class of insulation material acc. with UL94 | V0 |
| Width/grid dimension | 3.5 mm |
| Height at lowest possible mounting height | 61.4 mm |
| Length | 80.1 mm |
| Closing plate required | Ja |
| Colour | gray |