For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.
For d1 = 3, 4, 5, 6, 8, 10, 13 and 16 mm see 2200.