For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.
For d1 = 3, 4, 5, 6, 8, 10, 13, 16 and 20 mm see 2206.