필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
M-.SED 10 - 3/2 and 4/2 directional poppet valve with solenoid actuation
Bosch Rexroth
...
Directional valves
Directional on/off valve
M-.SED 10 - 3/2 and 4/2 directional poppet valve with solenoid actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
M-3SED10UK1X/350CG24N9K4
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Type
TYPE
Main ports
MP
Type 2
TYPE2
Size
SIZE
Symbol
SYM
Component series
CS
Operating pressure
PR [bar]
Solenoid
SOL
Supply voltage
SV [V]
Manual override
MO
Electrical connection
EC
Spool position monitoring
SPM
Throttle insert
TI [mm]
1
M-3SED10UK1X/350CG24N9K4
R900051053
M: Mineral oil
3: 3 main ports
SED: Poppet valve
10: Size 10
1X: Component series 10 to 19
350: Operating pressure 350 bar
C: Solenoid, wet-pin with detachable coil
G24: Direct voltage 24 V
K4: Without mating connector; connector DIN EN 175301-803
Without position switch
압축된 표현 표시(1 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
Bosch Rexroth
- M-.SED 10
주문번호
R900051053
Shorttext
3/2 and 4/2 directional poppet valve with solenoid actuation
최근 변경
22.10.2025 10:49:23
단위
키 워드
Directional valves
Industrial Hydraulics
Valves
actuation
directional
poppet valve
solenoid
valve
Classifications
카테고리별
Fluid_Technology 유체 엔지니어링
Hydraulics 유압
Pump 펌프
Valve 밸브
Cylinder 실린더
CNS
CNSERPBASE Object Properties