2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 3240898

표 확장
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
overall length
BAB146 [mm]
overall height
BAB707 [mm]
degree of protection
BAG975
1
3240898
WP-G HF IP66 M20 BK
Screw connection
Screw connection, material: PA 6, degree of protection: IP66, color: black, flammability rating in acc. with UL 94: V0
Phoenix Contact GmbH & Co. KG
10
4046356710053
44.500
44.500
IP66
압축된 표현 표시(1 제품)
주문번호3240898
ShorttextWP-G HF IP66 M20 BK
최근 변경24.01.2025 18:35:29
단위

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-43-03-11 보호용 플라스틱 호스용 나사산 조인트(전기)

ECLASS 13.0

27-43-03-11 Threaded joint for protective plastic hose (electric)
M20x1.5M20x1.5
Polyamide (PA)聚酰胺(PA)
No
No
No
No
No
검정색黑色
Threaded joint螺纹接合
Screw螺钉
IP66IP66
round

ETIM 10.0

EC001178 Screw connection for protective plastic hose

ETIM 9.0

EC001178 Screw connection for protective plastic hose