2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

862-9534

표 확장
모든 배송 국가/지역
EN
1/5
Item-No.
BESTNR
WAGO eShop
INFODE
WAGO eShop
INFOEN
Cross section
QUERSCHNITT1 [mm²]
Cross section
QUERSCHNITT2 [AWG]
Strip length
ABISOLIERLAENGE [mm]
Measured voltage
SPANNUNG [V]
Rated impulse voltage
BEMESSSTOSSSPG [kV]
Pollution degree
VERSCHMUTZGRAD
Current intensity
STROM [A]
No. of poles
P
Height
HOEHE [mm]
Width
BREITE [mm]
Depth
TIEFE [mm]
Number of connection points
ANZAHLKLEMMSTEL
Number of potentials
ANZAHLPOTENTIAL
Color
FARBE
1
2
862-9534
Info DE
Info EN
0.5 - 4
20 - 12
10 - 11
500
6
3
32
4
21.40
48.00
35.00
16
4
schwarz
862-9634
Info DE
Info EN
0.5 - 4
20 - 12
10 - 11
500
6
3
32
4
21.40
48.00
35.00
16
4
weiß
압축된 표현 표시(2 제품)
주문번호862-9534
Shorttext4-CONDUCTOR DEVICE CONNECTORS 1 SNAP-IN FOOT PER POLE 4 POLE
최근 변경20.11.2025 14:58:36
단위

Classifications

기능별

BYFUNC_CONDUCTING 전도

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-11-06 싱글 막대와 멀티 막대 스트립

ECLASS 5.1

27-14-11-06 Single pole and multi-pole strip

ETIM 10.0

EC001284 Single- and multi-pole terminal strip