2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HPC - RAS6/SS

표 확장
1/5
Part number
REF
Working angle - Front to back
ALPHA1 [°]
Working angle - Side to side
ALPHA2 [°]
Position
POS [mm]
D1 [mm]
D2 [mm]
D4 [mm]
L1 [mm]
L2 [mm]
L3 [mm]
L4 [mm]
L5 [mm]
L6 [mm]
R [mm]
Material
MAT
Informations
INFO
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
RAS5
0
0
0
8
M5
8
28.5
22.0
10.2
25.0
10.2
9.0
6.4
Steel
INFO
RAS6
0
0
0
10
M6
10
32.5
25.0
11.5
30.0
12.5
11.0
7.5
Steel
INFO
RAS8
0
0
0
13
M8
13
39.5
30.0
14.0
38.0
16.5
13.0
9.7
Steel
INFO
RAS10
0
0
0
16
M10
16
47.0
35.0
15.5
47.5
20.0
16.0
12.0
Steel
INFO
RAS12
0
0
0
16
M12
16
47.0
35.0
15.0
47.5
20.0
16.0
12.0
Steel
INFO
RAS5/SS
0
0
0
8
M5
8
28.5
22.0
10.5
25.0
10.2
9.0
6.4
Stainless steel
INFO
RAS6/SS
0
0
0
10
M6
10
32.5
25.0
11.5
30.0
12.5
11.0
7.5
Stainless steel
INFO
RAS8/SS
0
0
0
13
M8
13
39.5
30.0
14.0
38.0
16.5
13.0
9.7
Stainless steel
INFO
RAS10/SS
0
0
0
16
M10
16
47.0
35.0
15.5
47.5
20.0
16.0
12.0
Stainless steel
INFO
RAS12/SS
0
0
0
16
M12
16
47.0
35.0
15.0
47.5
20.0
16.0
12.0
Stainless steel
INFO
RAS5L
0
0
0
8
M5
8
28.5
22.0
10.5
25.0
10.2
9.0
6.4
Steel
INFO
RAS6L
0
0
0
10
M6
10
32.5
25.0
11.5
30.0
12.5
11.0
7.5
Steel
INFO
RAS8L
0
0
0
13
M8
13
39.5
30.0
14.0
38.0
16.5
13.0
9.7
Steel
INFO
RAS10L
0
0
0
16
M10
16
47.0
35.0
15.5
47.5
20.0
16.0
12.0
Steel
INFO
RAS12L
0
0
0
16
M12
16
47.0
35.0
15.0
47.5
20.0
16.0
12.0
Steel
INFO
압축된 표현 표시(15 구성 가능한 제품)
주문번호RAS6/SS
Shorttext90° Ball and socket joint DIN 71802 - Steel / steel or stainless steel / stainless steel contact
최근 변경03.08.2023 14:47:37
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

Standards

DIN-7x-71x-DIN 71802 DIN 71802