2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

C215

표 확장
EN
1/5
Order number
ORDER
Height
H [mm]
Free Height
HF [mm]
Wire Diameter
D [mm]
Outside Coil Diameter
OD [mm]
Standard Load
P1 [N]
Height at Standard Load
H1 [mm]
Permissible Load
P2 [N]
Height at Permissible
H2 [mm]
Spring Constant
K [N/mm]
Total Number of Coils
NT
Solid Height
HS [mm]
Quantity per a Bag
Q
Material
MAT
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
C205
10.69
13.0
0.70
5.0
6.67
10.69
10.69
9.29
2.883
11.00
8.40
20
18-8 Stainless Steel Wire for Spring
C206
23.75
38.0
0.80
10.0
6.77
23.75
10.64
15.86
0.481
11.50
9.20
10
18-8 Stainless Steel Wire for Spring
C207
22.28
32.0
0.70
6.5
6.86
22.28
10.93
16.51
0.706
17.00
12.60
20
18-8 Stainless Steel Wire for Spring
C208
8.19
11.0
0.80
8.0
7.06
8.19
11.28
6.51
2.511
5.75
4.60
20
18-8 Stainless Steel Wire for Spring
C209
13.72
19.0
0.80
7.5
8.24
13.72
13.24
10.51
1.559
9.50
7.60
20
18-8 Stainless Steel Wire for Spring
C210
8.54
11.0
0.90
8.5
8.43
8.54
13.53
7.05
3.423
5.75
5.20
20
18-8 Stainless Steel Wire for Spring
C211
11.91
17.0
0.90
10.0
8.43
11.91
13.58
8.80
1.657
6.50
5.90
20
18-8 Stainless Steel Wire for Spring
C212
23.76
34.0
0.80
7.5
8.53
23.76
13.58
17.71
0.834
16.00
12.80
20
18-8 Stainless Steel Wire for Spring
C213
12.8
16.0
0.80
6.0
8.92
12.80
14.22
10.89
2.785
11.00
8.80
20
18-8 Stainless Steel Wire for Spring
C214
20.66
31.0
0.90
10.0
9.02
20.66
14.42
14.48
0.873
10.50
9.50
10
18-8 Stainless Steel Wire for Spring
C215
15.25
21.0
0.90
8.5
9.81
15.25
16.03
11.60
1.706
9.50
8.60
20
18-8 Stainless Steel Wire for Spring
C216
26.22
38.0
0.90
8.5
10.49
26.22
16.77
19.81
0.922
16.00
14.40
20
18-8 Stainless Steel Wire for Spring
C217
13.89
17.0
0.90
6.5
11.08
13.89
17.80
12.00
3.560
11.00
9.90
20
18-8 Stainless Steel Wire for Spring
C218
8.13
11.0
1.00
9.0
12.85
8.13
20.59
6.39
4.472
5.75
5.80
10
18-8 Stainless Steel Wire for Spring
C219
14.99
21.0
1.00
9.0
13.44
14.99
21.48
11.39
2.236
9.50
9.50
10
18-8 Stainless Steel Wire for Spring
C220
27.21
39.0
1.00
9.0
14.22
27.21
22.56
20.30
1.206
16.00
16.00
10
18-8 Stainless Steel Wire for Spring
C221
14.24
18.0
1.00
7.0
16.57
14.24
26.09
12.09
4.413
11.00
11.00
10
18-8 Stainless Steel Wire for Spring
C222
9.15
12.0
1.20
10.0
19.81
9.15
31.77
7.44
6.963
5.75
6.90
10
18-8 Stainless Steel Wire for Spring
C223
29.79
41.0
1.20
10.0
20.89
29.79
33.34
23.11
1.863
16.00
19.20
10
18-8 Stainless Steel Wire for Spring
압축된 표현 표시(230 구성 가능한 제품)
주문번호C215
최근 변경25.09.2024 01:59:56
단위

Classifications

CNS

CNSERPBASE Object Properties