2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LEO L2

표 확장
EN
IDENT
45 deg
VAR45_DEG
60 deg
VAR60_DEG
airflow
AIRFLOW
angle
ANGLE
apparent power
APPARENT_POWER
assembly code
ASSEMBLY_CODE
category
CATEGORY
classification
CLASSIFICATION
connection
CONNECTION
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
default elevation
DEFAULT_ELEVATION
description
DESCRIPTION
design option
DESIGN_OPTION
distance
DISTANCE
family name
FAMILY_NAME
fan
FAN
1
2
3
4
5
6
7
8
LEO XL3
0
0
0
0
0.750
0
0
2500
Fan heater with water heat exchanger
-1
516
axial, single-phase, AC with 3-speed motor
LEO L1
0
0
0
0
0.750
0
0
2500
Fan heater with water heat exchanger
-1
450
axial, single-phase, AC with 3-speed motor
LEO S2
0
0
0
0
0.500
0
0
2500
Fan heater with water heat exchanger
-1
362
axial, single-phase, AC with 5-speed motor
LEO L2
0
0
0
0
0.750
0
0
2500
Fan heater with water heat exchanger
-1
450
axial, single-phase, AC with 3-speed motor
LEO S3
0
0
0
0
0.500
0
0
2500
Fan heater with water heat exchanger
-1
362
axial, single-phase, AC with 3-speed motor
LEO L3
0
0
0
0
0.750
0
0
2500
Fan heater with water heat exchanger
-1
450
axial, single-phase, AC with 3-speed motor
LEO XL2
0
0
0
0
0.750
0
0
2500
Fan heater with water heat exchanger
-1
516
axial, single-phase, AC with 3-speed motor
LEO S1
0
0
0
0
0.500
0
0
2500
Fan heater with water heat exchanger
-1
362
axial, single-phase, AC with 3-speed motor
압축된 표현 표시(8 제품)
주문번호LEO L2
최근 변경22.01.2021 06:43:08
단위
키 워드

Classifications

CNS

CNSERPBASE Object Properties