2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

46503

표 확장
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
Operating temperature max.
OPERATING_TEMPERATURE_MAX_
1
46503
4251269335334
High density gland plate, up to IP65
KEL-DPR 24|26 bk
Gland plate with high cable density and certified protection IP65. Cables can be fed through from both sides.,
The KEL-DPR 24 cable entry plate is based on the proven KEL-DP 24, but has an integrated Polypropylenee reinforcement frame. With the KEL-DPR 24, up to 48 cables from 1 to 16.1 mm can be inserted in the smallest of spaces and sealed in accordance with IP65.,,The KEL-DPR 24 cable entry fits standard cut-outs for 24-pin heavy-duty connectors.,,Electrical and pneumatic lines can be assembled in a matter of seconds. The corresponding membrane is perforated and the cables are simply pushed through. The KEL-DPR also allows the cables to be routed through the backside of the plate. Perforated membranes can be sealed with ST-B Plugs. ,,A version with M4 threaded bushings is optionally available for screw assembly from the enclosure interior. Please ask us about your desired variant.,
10
IP54, IP55, IP64, IP65
UL94-V0
-40 C°
90 C°
압축된 표현 표시(1 제품)
주문번호46503
최근 변경16.07.2025 07:43:01
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 소형 배전반/개폐기 캐비닛용 글랜드 플레이트
보호 등급(IP), 장착형IP54, IP55, IP64, IP65
색상schwarz
재료Elastomer