2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6AG16883EH472AX0

표 확장
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Width of front
AAB506 [mm]
IO-link master present
AAB728
1
2
3
4
5
6
7
6AG16883AY362AX0
6AG1688-3AY36-2AX0
SIPLUS HMI KP8 PN -25 ... +60 °C based on 6AV3688-3AY36-0AX0
SIPLUS HMI KP8 PN -25...+60°C with conformal coating based on 6AV3688-3AY36-0AX0
4047618063603
Siemens
SIPLUS HMI KP8 PN -25...+60°C with conformal coating based on 6AV3688-3AY
98.0
false
6AG16883AF372AX0
6AG1688-3AF37-2AX0
SIPLUS HMI KP8F PN
SIPLUS HMI KP8F PN -20…+55°C with Conformal Coating based on 6AV3688-3AF37-0AX0 . Key Panel, 8 short-stroke switches with multi-colored LEDs, PROFINET interfaces with PROFIsafe 8 DI/DO and 2 safety DI pins, 24 V DC can be looped through parameterizable as of STEP 7 V5.5
4047618092504
Siemens
SIPLUS HMI KP8F PN -20…+55°C with Conformal Coating based on 6AV3688-3A
98.0
false
6AG16883EH472AX0
6AG1688-3EH47-2AX0
SIPLUS HMI KP32F PN
SIPLUS HMI KP32F PN -20…+55°C with Conformal Coating based on 6AV3688-3EH47-0AX0 . Key Panel, 32 short-stroke keys with multi-colored LEDs, PROFINET interfaces with PROFIsafe, 16 DI+16 DI/DO, 4 safety DI pins, 24 V DC can be looped through parameterizable as of STEP 7 V5.5
4047618100902
Siemens
SIPLUS HMI KP32F PN -20…+55°C with Conformal Coating based on 6AV3688-3
295.0
false
6AV36883AY360AX0
6AV3688-3AY36-0AX0
SIMATIC HMI KP8 PN
SIMATIC HMI KP8 PN Key Panel, 8 short-stroke switches with multi-colored LEDs, PROFINET interfaces 8 configurable DI/DO pins, 24 V DC can be looped through parameterizable as of STEP 7 V5.5
4025515079156
Siemens
SIMATIC HMI KP8 PN Key Panel, 8 short-stroke switches with multi-colored L
98.0
false
6AV36883AF370AX0
6AV3688-3AF37-0AX0
SIMATIC HMI KP8F PN
SIMATIC HMI KP8F PN, Key Panel, 8 short-stroke switches with multi-colored LEDs, PROFINET interfaces with PROFIsafe 8 DI/DO and 2 safety DI pins, 24 V DC can be looped through parameterizable as of STEP 7 V5.5
4025515079163
Siemens
SIMATIC HMI KP8F PN, Key Panel, 8 short-stroke switches with multi-colored
98.0
false
6AV36883EH470AX0
6AV3688-3EH47-0AX0
SIMATIC HMI KP32F PN
SIMATIC HMI KP32F PN, Key Panel, 32 short-stroke keys with multi-colored LEDs, PROFINET interfaces with PROFIsafe, 16 DI+16 DI/DO, 4 safety DI pins, 24 V DC can be looped through parameterizable as of STEP 7 V5.5
4025515080350
Siemens
SIMATIC HMI KP32F PN, Key Panel, 32 short-stroke keys with multi-colored L
295.0
false
6AV36885AY000YY0
6AV3688-5AY00-0YY0
SIMATIC HMI KP8 PN Key Panel, Neutral front, 8 short-stroke switches with multi-
SIMATIC HMI KP8 PN Key Panel, Neutral front, 8 short-stroke switches with multi-colored LEDs, PROFINET interfaces 8 configurable DI/DO pins, 24 V DC can be looped through parameterizable as of STEP 7 V5.5 Basic: 6AV3688-3AY36-0AX0
4047623406563
Siemens
SIMATIC HMI KP8 PN Key Panel, Neutral front, 8 short-stroke switches with
false
압축된 표현 표시(7 제품)
주문번호6AG16883EH472AX0
최근 변경04.05.2022 06:30:28
단위