2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3SE29031AB20

표 확장
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
rated operating current (with AC-15, 230 V)
AAB465 [A]
protective insulation present
AAC051
1
2
3
4
3SE29020AB20
3SE2902-0AB20
Momentary-contact foot switch single pedal cable entry metal encl. IP65, 1 NO +
Momentary-contact foot switch, 1-pedal, without cover, without latching, Metal enclosure IP65, 1 NO + 1 NC, Cable entry M20 x 1.5
4011209575042
Siemens
Momentary-contact foot switch, 1-pedal, without cover, without latching, M
16
0
3SE29031AB20
3SE2903-1AB20
Momentary-contact foot switch cable entry M20x1.5 IP65, 2 NO + 2 NC, without pro
Momentary-contact foot switch, 1-pedal without cover, without latching Metal enclosure IP65, 2 NO+2 NC, Cable entry M20 x 1.5
4011209576599
Siemens
Momentary-contact foot switch, 1-pedal without cover, without latching Met
6
0
3SE29031AE20
3SE2903-1AE20
Momentary-contact foot switch, cable entry M20x1.5 2 NO + 2 NC, actuating force
Momentary-contact foot switch, single-pedal Cable entry M20 x 1.5 2 NO+2 NC, actuating force 24.6 N without protective cover, IP65, with two mounting holes
4011209576605
Siemens
Momentary-contact foot switch, single-pedal Cable entry M20 x 1.5 2 NO+2 N
6
0
3SE29122AB20
3SE2912-2AB20
Foot switch cable entry M20x1.5 IP65, 1 NO + 1 NC, without shrouding cover
Foot switch, 1-pedal without cover, with latching Metal enclosure IP65, 1 NO+1 NC, Cable entry M20 x 1.5
4011209576629
Siemens
Foot switch, 1-pedal without cover, with latching Metal enclosure IP65, 1
16
0
압축된 표현 표시(4 제품)
주문번호3SE29031AB20
최근 변경04.05.2022 06:30:41
단위

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-12-18 풋 스위치

ECLASS 11.0

27-37-12-18 풋 스위치

ECLASS 9.1

27-37-12-18 풋 스위치

ETIM 10.0

EC001258 Foot switch

ETIM 9.0

EC001258 Foot switch

ETIM 8.0

EC001258 Foot switch

ETIM 7.0

EC001258 Foot switch