1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

JR35A1SS+1000L (B-M6F)

표 확장
KO
1/5
호칭형번
MN
LM블록 개수
NOB
방진대책 (LaCS 포함)
SO
Radial Clearance
RADC
LM레일 길이
L [mm]
Accuracy Grades
ACCG
연결 수
RC1
동일평면에 사용되는 축수기호
NR
레일간 거리
POR [mm]
그리스 니플·배관이음매 사용
GPJ
보충정보
INFO
LM블록 위치 (1)
P1 [mm]
LM블록 위치 (2)
P2 [mm]
LM블록 위치(3)
P3 [mm]
LM블록 위치 (4)
P4 [mm]
(Note 2 : Shape of Mounting hole (tapped hole) on LM Block
TH
About Shape of Mounting hole (Note 2
NOTE2
1
2
3
4
JR25A
1
SS - 엔드씰+사이드씰 장착
No Symbol : Normal
1000.0
No Symbol : Normal grade
-
없음
0
B-M6F
보충정보
458.45
0
0
0
Minor diameter of thread
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
JR35A
1
SS - 엔드씰+사이드씰 장착
No Symbol : Normal
1000.0
No Symbol : Normal grade
-
없음
0
B-M6F
보충정보
443.2
0
0
0
Minor diameter of thread
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
JR45A
1
SS - 엔드씰+사이드씰 장착
No Symbol : Normal
1000.0
No Symbol : Normal grade
-
없음
0
B-PT1/8
보충정보
427.5
0
0
0
Minor diameter of thread
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
JR55A
1
SS - 엔드씰+사이드씰 장착
No Symbol : Normal
1000.0
No Symbol : Normal grade
-
없음
0
B-PT1/8
보충정보
417.5
0
0
0
Minor diameter of thread
If you hope to avoid collision between LM block mounting hole and the mounting bolt, select "Nominal diameter of the female screw" with the above selection.
압축된 표현 표시(4 구성 가능한 제품)
최근 변경11.07.2025 08:49:42
단위

Classifications

CNS

CNSERPBASE Object Properties