2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0413.10063

표 확장
EN
1/5
프리뷰 이미지
PREVIEWPERLINE
Order No.
BESTBLOHM
borehole
D [mm]
Internal thread
D1
External thread
D2
diameter
D3 [mm]
Length
L [mm]
Total length
L1 [mm]
Depth
L2 [mm]
Depth
L3 [mm]
Width across flats
SW [mm]
tightening torque
ANZM [max. Nm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
B0413.04035
10
M04
M06
14
35
46
16
13
12
2.7
0.0300
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0413.06040
12
M06
M08
16
40
54
19
14
13
7.0
0.0450
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0413.08055
18
M 8
M 8
24
55
74
25
20
22
29.4
0.1385
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0413.10063
20
M 10
M 12
32
63
93
30
21
30
39.2
0.3241
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0413.10080
20
M 10
M 12
32
80
110
30
23
30
39.2
0.4294
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0413.12080
25
M 12
M 12
40
80
110
40
25
36
49.0
0.6033
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0413.12100
25
M 12
M 12
40
100
130
40
28
36
49.0
0.8007
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0413.16080
32
M 16
M 16
50
80
110
40
25
46
78.4
0.9331
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0413.16100
32
M 16
M 16
50
100
130
40
28
46
78.4
1.2330
Infotext
Yes
84662080
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
압축된 표현 표시(9 제품)
주문번호B0413.10063
ShorttextHook clamp holders
최근 변경23.01.2026 08:38:38
단위

Classifications

기능별

BYFUNC_PINCHING 꼬집다
BYFUNC_CLAMPING 클램핑

CNS

CNSERPBASE Object Properties
Order NumberB0413.10063
Customs Tariff Number84662080
RoHS 인증서Yes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 클램핑 요소, 퀵 체인지