2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B49G-1GK-ST1-RMG

표 확장
EN
1/5
Order number
CNSORDERNO
Port Size
PS
Thread form
TH
Adjustment
AD
Drain
DR
Bowl
BW
Filter element
EL
Diaphragm
DP
Outlet Pressure adjustment range
PR
Gauge
G
Weight
CNSMASSEXACT [kg]
Datasheet
INFOWWW
1
B49G-1GK-ST1-RMG
1 - 1/8"
G - ISO G
K - Knob (Standard)
S - Semi Automatic Drain
T - Transparent without guard
1 - 5 µm (Standard)
R - Relieving
M - 0.5 ... 8.5 bar
G - With (Standard)
0.20
Product Datasheet (PDF)
압축된 표현 표시(1 구성 가능한 제품)
주문번호B49G-1GK-ST1-RMG
ShorttextGeneral Purpose Filters/Regulators
최근 변경17.11.2023 10:23:23
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties