2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BKR04-D13

표 확장
EN
1/5
Code
CODE
Types of
TYPE1
Types of
TYPE2
Bearing material (international)
MAT
Bearing material (equivalent)
MAT1
Lining material
MAT2
color
COL
Shaft material
MAT3
D
D [mm]
d
DD [mm]
d1
DD1 [mm]
B
B [mm]
M
M [mm]
L
L [mm]
V
V [mm]
1|BKR03-D13
2|BKR04-D13
3|BKR05-D13
4|BKR06-D13
BKR03
Cylindrical type with retaining ring
Threadless type
2Cr13
SUS420
monomer casting nylon
Blue
-
13
4
6
8
0
0
0
BKR04
Cylindrical type with retaining ring
Threadless type
GCr15
SUJ2
monomer casting nylon
Blue
-
13
4
6
8
0
0
0
BKR05
Cylindrical type with retaining ring
Hexagon socket external thread type
2Cr13
SUS420
monomer casting nylon
Blue
SUS303
13
4
6
8
4
5
1
BKR06
Cylindrical type with retaining ring
Hexagon socket external thread type
GCr15
SUJ2
monomer casting nylon
Blue
SUS303
13
4
6
8
4
5
1
압축된 표현 표시(4 구성 가능한 제품)
ShorttextEngineering plastic bearing - cylindrical type
최근 변경25.11.2025 10:51:27
단위

Classifications

CNS

CNSERPBASE Object Properties