2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BBS3522

표 확장
EN
1/5
Part Number
PN
Description
DESC
Cable Dia.
B [인치]
Total Length
L [인치]
Interface Type
IT
Gender
GEN
Body Style
BS
Compatible Cable
CC
Impedance
IMP [Ohms]
Maximum Frequency
MF
Body Material
BM
Mounting Method
MM
1
2
3
BBS3522
BNC Jam Nut Jack Connector
0.160
1.408
BNC
Jack
Straight
352001
50
4 GHz
Brass
Bulkhead
BBS522
Type BNC Bulkhead Jack
0.110
1.408
BNC
Jack
Straight
432101/532101
50
4 GHz
Brass
Bulkhead
BBS722
Type BNC Bulkhead Jack
0.135
1.408
BNC
Jack
Straight
311901/3C142B/3C058A
50
4 GHz
Brass
Bulkhead
압축된 표현 표시(3 제품)
주문번호BBS3522
ShorttextBNC Bulkhead Jack for ECS Cable
최근 변경11.04.2024 06:24:23
단위
키 워드

Classifications

CNS

CNSERPBASE Object Properties