2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

F49G-1GN-ST1

표 확장
EN
1/5
Order number
CNSORDERNO
Port Size
PS
Thread form
TH
Service life indicator
SLI
Drain
DR
Bowl
BW
Filter element
EL
Weight
CNSMASSEXACT [kg]
Datasheet
INFOWWW
1
F49G-1GN-ST1
1 - 1/8"
G - ISO G
N - Without (Standard)
S - Semi Automatic Drain
T - Transparent without guard
1 - 5 µm (Standard)
0.09
Product Datasheet (PDF)
압축된 표현 표시(1 구성 가능한 제품)
주문번호F49G-1GN-ST1
ShorttextGeneral Purpose Filters
최근 변경17.11.2023 10:23:34
단위

Classifications

CNS

CNSERPBASE Object Properties
Order NumberF49G-1GN-ST1
CNSPHYPROP Physical Properties