2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

18495 FBSD-GD-9

표 확장
0/5
Part Number
TNR
Type
TYP
유효 기간
INFO
D
PG
중량
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
18497
FBSD-GD-7
2018-06-30
M12x1
PG 7
0.028
4052568022242
Yes
No
-
-
-
18495
FBSD-GD-9
2025-06-30
M12x1
PG 9
0.029
4052568002947
Yes
Yes
7439-92-1
6cf41c1f-8147-4c38-9b5b-ecfc2220b54f
05.03.2025
18524
FBSD-WD-7
2018-06-30
M12x1
PG 7
0.025
4052568022259
Yes
No
-
-
-
18525
FBSD-WD-9
2025-06-30
M12x1
PG 9
0.030
4052568022266
Yes
Yes
7439-92-1
6cf41c1f-8147-4c38-9b5b-ecfc2220b54f
05.03.2025
18496
FBSD-GD-13,5
M12x1
PG13,5
0.040
4052568022235
Yes
Yes
7439-92-1
6cf41c1f-8147-4c38-9b5b-ecfc2220b54f
05.03.2025
압축된 표현 표시(5 제품)
주문번호18495
Shorttext소켓 콘넥터
최근 변경04.12.2025 22:50:47
단위

Classifications

기능별

BYFUNC_CONNECTING 연결

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-01-90 산업용 커넥터(지정되지 않음)
제조업체 이름Festo
51-07-02-92 커넥터/피팅(공압, 액세서리)

ECLASS 10.1

27-44-01-90 Industry connector (unspecified)
Manufacturer nameFesto
27-29-43-22 전기 연결기 기술 (악세서리, 기체역학)

ECLASS 9.1

27-44-01-90 Industry connector (unspecified)
Manufacturer nameFesto
27-29-92-22 전기 연결기 기술 (악세서리, 기체역학)

ECLASS 7.1

27-44-01-90 Industry connector (unclassified)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 7.0

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-92-22 22

Standards

EN-6x-61x-EN 61984 EN 61984