필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Round Body
FTM - Metric Bimba FLAT-2 Cylinders
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Round Body
FTM - Metric Bimba FLAT-2 Cylinders
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
FTM-093.2
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Part No.
PN
Accessories Part No.
PNA
Bore Size
BORE
Stroke
STROKE [mm]
Acting
ACTING
Rear End Cap Mounting Style
MNTR
Front End Cap Mounting Style
MNTF
Rod Extension
EE
Rod Extension
EEL [인치]
Rod End Block Style
CE
Lubrication
G
Magnetic Position Sensing
M
Front Port Position
PP
Operating Temperature
TO
1
2
3
4
FTM-043.2
(NO ACCESSORIES)
19mm (04)
3.20
Nonrotating, Double Acting [FTM]
Standard Counterbored Mounting Holes
Standard Counterbored Mounting Holes
Standard Rod Extension
0.00
Standard Female Threads
Standard Lube
N/A
Standard
Standard -20° to 200°F (-29° to 95°C)
FTM-093.2
(NO ACCESSORIES)
27mm (09)
3.20
Nonrotating, Double Acting [FTM]
Standard Counterbored Mounting Holes
Standard Counterbored Mounting Holes
Standard Rod Extension
0.00
Standard Female Threads
Standard Lube
N/A
Standard
Standard -20° to 200°F (-29° to 95°C)
FTM-173.2
(NO ACCESSORIES)
38mm (17)
3.20
Nonrotating, Double Acting [FTM]
Standard Counterbored Mounting Holes
Standard Counterbored Mounting Holes
Standard Rod Extension
0.00
Standard Female Threads
Standard Lube
N/A
Standard
Standard -20° to 200°F (-29° to 95°C)
FTM-313.2
(NO ACCESSORIES)
50mm (31)
3.20
Nonrotating, Double Acting [FTM]
Standard Counterbored Mounting Holes
Standard Counterbored Mounting Holes
Standard Rod Extension
0.00
Standard Female Threads
Standard Lube
N/A
Standard
Standard -20° to 200°F (-29° to 95°C)
압축된 표현 표시(4 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
IMI Bimba Products
- FTM
Shorttext
Metric Bimba FLAT-2 Cylinders
최근 변경
16.01.2026 12:06:13
단위
키 워드
Compact
Metric
Pneumatic Actuators
Products
Round Body