필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
HEFA
15-guide_bearing
GK24H - Guide shaft support - cast type · T type
HEFA
15-guide_bearing
GK24H - Guide shaft support - cast type · T type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GK24HW-D20
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
CNSORDERNO
CNSORDERNO
Series code
CODE
Material
MAT
Surface_treatment
SUR
enclosure
FJ
D
D [mm]
H
H [mm]
H1
H1 [mm]
S
S [mm]
L
L [mm]
L1
L1 [mm]
L2
L2 [mm]
T
T [mm]
E
E [mm]
d
DD [mm]
Accessory screws
FJLD
INFOTEXT
INFOTEXT
1
2
3
4
5
6
7
8
9
10
11
12
GK24HW-D8
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
8
20
32.8
6
42
32
18
14
21
5.5
M4
website
GK24HW-D10
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
10
20
32.8
6
42
32
18
14
21
5.5
M4
website
GK24HW-D12
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
12
23
37.5
6
42
32
20
14
21
5.5
M4
website
GK24HW-D13
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
13
23
37.5
6
42
32
20
14
21
5.5
M4
website
GK24HW-D16
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
16
27
44.0
8
48
38
25
16
24
5.5
M4
website
GK24HW-D20
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
20
31
51.0
10
60
45
30
20
30
6.6
M5
website
GK24HW-D25
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
25
35
60.0
12
70
56
38
24
35
6.6
M6
website
GK24HW-D30
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
30
42
70.0
12
84
64
44
28
42
9.0
M6
website
GK24HW-D35
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
35
50
82.0
15
98
74
50
32
49
11.0
M8
website
GK24HW-D40
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
40
60
96.0
15
114
90
60
36
57
11.0
M8
website
GK24HW-D50
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
50
70
120.0
18
126
100
74
40
63
14.0
M12
website
GK24HW-D60
GK24HW
Cast aluminium
Natural_Color_anodizing
1 hexagon socket head cap screw
60
80
136.0
18
148
120
90
45
74
14.0
M12
website
압축된 표현 표시(12 제품)
파트정보
유사파트
Request for quote (RFQ)
HEFA
- GK24H
Shorttext
Guide shaft support - cast type · T type
최근 변경
19.03.2025 09:16:15
단위
키 워드
Guide shaft
cast
support
type
Classifications
CNS
CNSERPBASE Object Properties