2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0809.21212598125

표 확장
EN
1/5
프리뷰 이미지
PREVIEWPERLINE
Order No.
BESTKIPP
Material
MATERIAL
total width
B [mm]
Passbohrungen Rastersystem
D [+0.015/+0.025 mm]
thread
D1 [mm]
Ø for locating bolt
D3 [mm]
total height
H [mm]
total length
L [mm]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
Standard delivery time
STDLZ
End of life
EOL
Operating and maintenance instructions
WARTUNG
1
2
K0809.21212598125
Cast iron
98
12
M 12
M 12
125
125
5.730
Infotext
Yes
84662020
4059245492206
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
K0809.21612598125
Cast iron
98
16
M 16
M 16
125
125
5.740
Infotext
Yes
84662020
4059245492213
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Maintenance interval see operating instructions
압축된 표현 표시(2 제품)
주문번호K0809.21212598125
ShorttextMini tooling blocks, grey cast iron with grid holes
최근 변경23.01.2026 09:25:34
단위

Classifications

기능별

BYFUNC_CLAMPING 클램핑
BYFUNC_PINCHING 꼬집다

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-01-01 죔쇠판 (표준화 도구, 틀과 다이)