2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MH-2018-AL

표 확장
EN
1/5
Part no.
ARTNR
Info PDF
INFO
Height
H [mm]
Height
H1 [mm]
Height
H2 [mm]
Height
H3 [mm]
Thread
S1
Thread
S2
Width
B [mm]
Length
L [mm]
Length
L1 [mm]
Length
E1 [mm]
Length
E2 [mm]
Length
E3 [mm]
Height
E4 [mm]
Diameter
D1 [mm]
Diameter
D2 [mm]
Diameter
D3 [mm]
For Nut shape
MF
Thread size
GG
1
2
3
4
5
MH-1210-AL
INFO
32
14
26.0
16
M6
M5
58
39
20
45
26
21
0
10
5.3
0
SHT-1210-TRM
TR10x2 / TR10x3 / SG10x12 / SG10x50
MH-2018-AL
INFO
46
21
39.0
20
M8
M6
62
45
18
47
30
19
33
11
6.4
0
SHT-2018-TRM
TR18x4 / TR18x8P4 / SG18x24 / SG18x100
MH-2835-AL
INFO
50
25
43.0
25
M8
M6
72
42
18
60
30
0
0
11
6.4
38
FRM-2835
TR12x3 / TR12x6P3 / SG12x25 / TR14x3 / TR14x4 / TR16x2 / TR16x4 / TR16x8P4 / TR18x4 / TR18x8P4 / SG18x24 / SG18x100
MH-3244-AL
INFO
65
30
54.4
26
M12
M6
97
60
20
76
39
0
0
18
11.0
45
FRM-3244
TR20x4 / TR20x8P4 / TR24x5
MH-ZB0810-AL
INFO
34
14
28.0
15
M6
M5
58
34
9
46
46
0
0
10
5.3
28
Zero-Backlash
SG8x10 / SG8x15 / SG10x12 / SG10x50
압축된 표현 표시(5 제품)
주문번호MH-2018-AL
ShorttextNut holder single
최근 변경09.01.2025 11:36:30
단위

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-14-90-90 클램프 (기타, 미분류)

ECLASS 8.0

23-14-90-90 Clamp (other, unspecified)

ECLASS 7.1

23-14-90-90 Clamp (other, unclassified)

ECLASS 7.0

23-14-90-90 Clamp (other, unclassified)

ECLASS 6.2

23-14-90-90 Clamp (other, unclassified)

ECLASS 6.1

23-14-90-90 Clamp (other, unclassified)

ECLASS 6.0

23-14-90-90 Clamp (other, unclassified)

ETIM 10.0

EC004689 Accessories/spare parts for installation material for cables and tubes