2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Acton 622076X60

표 확장
EN
1/5
Reference
REF
DXL
Matière
MAT
Screw nominal diameter
D [mm]
Length
L [mm]
Width across flats
S [mm]
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
622076X10
6x10
Acier inoxydable A2
6.0
10
3.0
622076X12
6x12
Acier inoxydable A2
6.0
12
3.0
622076X16
6x16
Acier inoxydable A2
6.0
16
3.0
622076X20
6x20
Acier inoxydable A2
6.0
20
3.0
622076X25
6x25
Acier inoxydable A2
6.0
25
3.0
622076X30
6x30
Acier inoxydable A2
6.0
30
3.0
622076X35
6x35
Acier inoxydable A2
6.0
35
3.0
622076X40
6x40
Acier inoxydable A2
6.0
40
3.0
622076X45
6x45
Acier inoxydable A2
6.0
45
3.0
622076X50
6x50
Acier inoxydable A2
6.0
50
3.0
622076X60
6x60
Acier inoxydable A2
6.0
60
3.0
622078X6
8x6
Acier inoxydable A2
8.0
6
4.0
622078X8
8x8
Acier inoxydable A2
8.0
8
4.0
622078X10
8x10
Acier inoxydable A2
8.0
10
4.0
622078X12
8x12
Acier inoxydable A2
8.0
12
4.0
622078X16
8x16
Acier inoxydable A2
8.0
16
4.0
622078X20
8x20
Acier inoxydable A2
8.0
20
4.0
622078X25
8x25
Acier inoxydable A2
8.0
25
4.0
622078X30
8x30
Acier inoxydable A2
8.0
30
4.0
압축된 표현 표시(132 제품)
주문번호acton_622076X60
ShorttextVis sans tête 6 pans creux bout cuvette - ISO 4029 DIN 916 - Inox A2
최근 변경06.08.2024 08:36:30
단위

Classifications

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-11-03-03 로킹 나사

ECLASS 10.1

23-11-03-02 캡없는 핀

ECLASS 5.0

23-11-03-02 02

ETIM 10.0

EC002349 Stud bolt

Standards

DIN-9x-91x-DIN 916 DIN 916
ISO-4x-40x-ISO 4029 ISO 4029