2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3609 N-3/8-P-9

표 확장
KO
1/5
Part Number
TNR
Type
TYP
L [mm]
L1 [mm]
L2 [mm]
B [mm]
나사산
D1
D2 [mm]
NENN [mm]
플랫 전체 폭
S [mm]
중량
CNSMASSEXACT [kg]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
1
2
3
4
5
6
7
8
9
10
11
3605
N-1/8-P-6
34.70000
5.50000
24.20000
5.00000
G1/8
7.00000
4.50000
13.00000
0.00333
4052568018443
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
3606
N-1/4-P-6
37.10000
7.00000
24.10000
6.00000
G1/4
7.00000
4.50000
17.00000
0.00630
4052568018450
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
3607
N-1/4-P-9
37.10000
7.00000
24.10000
6.00000
G1/4
10.00000
6.50000
17.00000
0.00714
4052568008413
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
3608
N-3/8-P-6
38.10000
7.00000
24.10000
7.00000
G3/8
7.00000
4.50000
19.00000
0.00900
4052568018467
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
3609
N-3/8-P-9
38.10000
7.00000
24.10000
7.00000
G3/8
10.00000
7.60000
19.00000
0.00877
4052568018474
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
36160
N-3/8-P-13
45.40000
8.40000
30.00000
7.00000
G3/8
14.80000
11.00000
19.00000
0.17800
4052568023423
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
3610
N-1/2-P-9
39.50000
7.00000
24.00000
8.50000
G1/2
10.30000
8.00000
24.00000
0.01510
4052568018481
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
3611
N-1/2-P-13
45.50000
7.00000
30.00000
8.50000
G1/2
14.80000
11.00000
24.00000
0.01500
4052568018498
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
3612
N-3/4-P-13
50.00000
10.00000
30.00000
10.00000
G3/4
14.80000
11.00000
32.00000
0.03175
4052568018504
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
3613
N-3/4-P-19
56.00000
10.00000
36.00000
10.00000
G3/4
20.80000
16.50000
32.00000
0.03361
4052568018511
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
572260
N-1-P-19
68.60000
13.00000
36.00000
19.60000
R1
20.80000
16.50000
34.00000
0.06760
4052568058852
Yes
Yes
7439-92-1
c947bee9-6c5f-41b4-be7b-59af0390be8d
05.03.2025
압축된 표현 표시(11 제품)
주문번호3609
Shorttext암 호스 컨넥터
최근 변경02.05.2025 11:09:35
단위

Classifications

기능별

BYFUNC_CONVEYING 이송

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

51-07-02-01 압입 /장비 (기체역학)
제조업체 이름Festo

ECLASS 10.1

27-29-42-01 압입 /장비 (기체역학)
Manufacturer nameFesto

ECLASS 9.1

27-29-42-01 압입 /장비 (기체역학)
Manufacturer nameFesto

ECLASS 7.1

27-29-42-01 Push-in fitting (pneumatics)
Manufacturer nameFesto

ECLASS 6.2

27-29-42-01 Push-in fitting (pneumatics)
Manufacturer nameFesto

ECLASS 6.1

27-29-42-01 Push-in fitting (pneumatics)
Manufacturer nameFesto

ECLASS 5.1

27-29-42-01 Push-in fitting (pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-42-01 01