2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

8080780 NEBL-T12W4-E-10-N-LE4

표 확장
KO
1/5
Part Number
TNR
Type
TYP
LOD Level
LODLEVEL
중량
CNSMASSEXACT [kg]
케이블 길이
L [m]
GTIN
REACH information available
REACH
REACH SVHCs > 0,1%
REACHSVHC
REACH CAS-Nr.
REACHHAZSUBS
REACH SCIP-ID
REACHSCIP
REACH last update (DD.MM.YYYY)
REACHVALDATE
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
8065108
NEBL-M8G4-E-5-N-M8G4
High
0.194
5.000
4052568457099
Yes
No
-
-
-
8065111
NEBL-M8G4-E-7.5-N-M8G4
High
0.280
7.500
4052568457112
Yes
No
-
-
-
8065115
NEBL-M8G4-E-10-N-M8G4
High
0.366
10.000
4052568457136
Yes
No
-
-
-
8065119
NEBL-M8G4-E-15-N-M8G4
High
0.539
15.000
4052568457150
Yes
No
-
-
-
8065110
NEBL-M8G4-E-5-N-LE4
High
0.183
5.000
4052568457105
Yes
No
-
-
-
8065113
NEBL-M8G4-E-7.5-N-LE4
High
0.269
7.500
4052568457129
Yes
No
-
-
-
8065117
NEBL-M8G4-E-10-N-LE4
High
0.356
10.000
4052568457143
Yes
No
-
-
-
8065121
NEBL-M8G4-E-15-N-LE4
High
0.528
15.000
4052568457167
Yes
No
-
-
-
8080778
NEBL-T12W4-E-2-N-LE4
High
0.243
2.000
4052568456634
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8080779
NEBL-T12W4-E-5-N-LE4
High
0.546
5.000
4052568456641
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8080780
NEBL-T12W4-E-10-N-LE4
High
1.051
10.000
4052568456658
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8080781
NEBL-T12W4-E-15-N-LE4
High
1.556
15.000
4052568456665
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8080790
NEBL-T12G4-E-2-N-LE4
High
0.243
2.000
4052568456757
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8080791
NEBL-T12G4-E-5-N-LE4
High
0.546
5.000
4052568456764
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8080792
NEBL-T12G4-E-10-N-LE4
High
1.051
10.000
4052568456771
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8080793
NEBL-T12G4-E-15-N-LE4
High
1.556
15.000
4052568456788
Yes
Yes
7439-92-1
9c3c9f47-86c9-4d33-95e6-d82078965f2f
05.03.2025
8146577
NEBL-M8W4-E-0.3-N-M8W4
High
0.023
0.300
4052568572433
Yes
No
-
-
-
8065103
NEBL-M8W4-E-0.5-N-M8W4
High
0.029
0.500
4052568572235
Yes
No
-
-
-
8065105
NEBL-M8W4-E-1-N-M8W4
High
0.047
1.000
4052568572242
Yes
No
-
-
-
압축된 표현 표시(31 구성 가능한 제품)
주문번호8080780
Shorttext연결 케이블
최근 변경02.05.2025 11:10:32
단위

Classifications

기능별

BYFUNC_CONNECTING 연결

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-06-03-11 조립된 센서 액추에이터 라인
제조업체 이름Festo
51-07-02-92 커넥터/피팅(공압, 액세서리)

ECLASS 10.1

27-06-03-11 Assembled sensor actuator-line
Manufacturer nameFesto
27-29-43-22 전기 연결기 기술 (악세서리, 기체역학)

ECLASS 9.1

27-06-03-11 Assembled sensor actuator-line
Manufacturer nameFesto
27-29-92-22 전기 연결기 기술 (악세서리, 기체역학)

ECLASS 8.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 7.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 6.2

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 6.1

27-27-92-18 Sensor-actuator patch cord (sensor technology acc.)
Manufacturer nameFesto
27-29-92-22 Electrical connector technology (accessory, pneumatics)

ECLASS 5.1

27-29-92-22 Electrical connector technology (accessory, pneumatics)
Manufacturer's nameFesto

ECLASS 5.0

27-29-92-22 22

ETIM 10.0

EC001855 Sensor-actuator patch cord