필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
PHD
Clamps
PLKD Clamps
PLKD_M - Series PLKD Clamp
PHD
Clamps
PLKD Clamps
PLKD_M - Series PLKD Clamp
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PLKD505-5-1250B
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Ident number
IDNR
Size
BORE
Design
DN
Pin Style
PIN
Material Thickness
MTHICK
Finger Direction
FINGER
Port Position
PORT
Port Fitting
FITTING
Switch Option
SWOPT
Sensor Flag Option
FLAG
Manual Finger Retract Option
FINGERRETRACT
Cylinder Switch Options
CYLSWOPT
Position
POSITION
A
A [mm]
B
B [mm]
1
PLKD
505 - 50mm Bore, 5mm Stroke
5
1250B - 12.50mm Dia Pin
Blank - Std 3.0mm Matl Thk
Blank - Std Position 4
Blank - Std Position 1
Blank - None
Blank - None
Blank - None
Blank - None
Blank - None
Closed-Retract
24.95
25.00
압축된 표현 표시(1 구성 가능한 제품)
파트정보
유사파트
Request for quote (RFQ)
PHD
- PLKD_M
Shorttext
Series PLKD Clamp
최근 변경
12.03.2024 21:07:44
단위
키 워드
Clamps
Classifications
CNS
CNSERPBASE Object Properties
Type Code
PLKD505-5-1250BClosed-Retract
ECLASS 14.0
23-14-90-90 클램프 (기타, 미분류)
ECLASS 6.2
23-14-90-90 Clamp (other, unclassified)
Product name
Series PLKD Clamp
Supplier product number
PLKD50551250BC
Product type description
Series PLKD Clamp Metric
Manufacturer name
PHD
ECLASS 5.1
23-14-90-90 Clamp (other, non-classified)
Product name
Series PLKD Clamp
Article number
PLKD50551250BC
Product type description
Series PLKD Clamp Metric
Manufacturer's name
PHD
ETIM 10.0
EC004689 Accessories/spare parts for installation material for cables and tubes