2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HPC - SHSS5-4

표 확장
EN
1/5
Part number
REF
Thread diameter
M
SD [mm]
SL [mm]
HD [mm]
HL [mm]
TL [mm]
KS [mm]
KD [mm]
View
REP
Informations
INFO
1
2
3
4
5
6
7
SHSS3-4
M3
3.987
4.013
6
3
4
2.0
1.6
Simplified view
INFO
SHSS4-4
M4
4.987
4.013
8
4
5
2.5
2.0
Simplified view
INFO
SHSS5-4
M5
5.987
4.013
10
5
6
3.0
2.4
Simplified view
INFO
SHSS6-6
M6
7.987
6.013
12
6
11
4.0
3.2
Simplified view
INFO
SHSS6.1-8
M6
9.987
8.013
12
6
11
4.0
3.2
Simplified view
INFO
SHSS8-8
M8
9.987
8.013
14
7
12
5.0
4.0
Simplified view
INFO
SHSS10-12
M10
11.987
12.013
20
8
16
6.0
4.8
Simplified view
INFO
압축된 표현 표시(7 구성 가능한 제품)
주문번호SHSS5-4
ShorttextShoulder screw stainless steel 416 - Pre-treated stainless steel 850-1000N/mm². Simplified drawing
최근 변경02.06.2025 10:08:54
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties