FSK4ST150-12S

표 확장
EN
1/5
Material
MAT
Mounting pitch
MP
Basic dimension
A [mm]
Dimension
L [mm]
Dimension
P [mm]
Dimension
H [mm]
Dimension
B [mm]
Dimension
D [mm]
Dimension
K [mm]
Dimension
T [mm]
Mass
MASS [g]
order number
CNSORDERNO
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
SUS304
M3-8P
100
118
8
20
3.4
3.4
5
2.5
32
FSK3ST100-08S
SUS304
M3-12P
50
72
12
24
3.4
3.4
5
2.5
28
FSK3ST050-12S
SUS304
M3-12P
75
97
12
24
3.4
3.4
5
2.5
36
FSK3ST075-12S
SUS304
M3-12P
100
122
12
24
3.4
3.4
5
2.5
44
FSK3ST100-12S
SUS304
M4-10P
50
72
10
24
4.5
4.5
6
2.5
26
FSK4ST050-10S
SUS304
M4-10P
75
97
10
24
4.5
4.5
6
2.5
32
FSK4ST075-10S
SUS304
M4-10P
100
122
10
24
4.5
4.5
6
2.5
38
FSK4ST100-10S
SUS304
M4-12P
50
74
12
24
4.5
4.5
6
2.5
26
FSK4ST050-12S
SUS304
M4-12P
75
99
12
24
4.5
4.5
6
2.5
32
FSK4ST075-12S
SUS304
M4-12P
100
124
12
24
4.5
4.5
6
2.5
38
FSK4ST100-12S
SUS304
M4-12P
150
174
12
24
4.5
4.5
6
3.0
63
FSK4ST150-12S
SUS304
M4-12P
200
224
12
24
4.5
4.5
6
3.0
81
FSK4ST200-12S
SUS304
M5-12P
60
84
12
24
5.5
5.5
6
2.5
22
FSK5ST060-12S
SUS304
M5-12P
90
114
12
24
5.5
5.5
6
2.5
29
FSK5ST090-12S
SUS304
M5-12P
120
144
12
24
5.5
5.5
6
2.5
36
FSK5ST120-12S
SUS304
M5-18P
60
90
18
30
5.5
5.5
6
2.5
34
FSK5ST060-18S
SUS304
M5-18P
90
120
18
30
5.5
5.5
6
2.5
45
FSK5ST090-18S
SUS304
M5-18P
120
150
18
30
5.5
5.5
6
2.5
56
FSK5ST120-18S
SUS304
M6-18P
50
82
18
32
6.6
6.6
7
3.0
42
FSK6ST050-18S
압축된 표현 표시(26 제품)
주문번호FSK4ST150-12S
최근 변경13.01.2022 04:05:58
단위

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties