2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TAB29-M4-L12

표 확장
EN
1/5
code
CODE
type
TYPE
material
MAT
Applicable standard number
BZH
M
M [mm]
L
L [mm]
V
V
pitch
P [mm]
S
S [mm]
K
K [mm]
website link
LINK
1|TAB29-M4-L12
TAB29
Resin type, full tooth
PTFE (polytetrafluoroethylene)
GB/T 5783-2016
4
12
Full teeth
0.70
7.00
2.80
website link
압축된 표현 표시(1 구성 가능한 제품)
ShorttextHexagonal head bolt, resin type, full tooth
최근 변경25.11.2025 10:51:24
단위

Classifications

CNS

CNSERPBASE Object Properties