2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TDB31-S19

표 확장
EN
1/5
Code
CODE
Types of
TYPE
thread
THR
The main material
MAT1
Body hardness
HRD1
Body surface treatment
SUR
Stop material
MAT2
Stop color
COL
Stopper hardness
HRD2
S
S
M
M [mm]
A
A [mm]
A1
A1 [mm]
L
L [mm]
d
DD [mm]
(C)
C [mm]
1|TDB31-S5.5
2|TDB31-S7
3|TDB31-S8
4|TDB31-S10
5|TDB31-S13
6|TDB31-S14
7|TDB31-S17
8|TDB31-S19
9|TDB36-S5.5
10|TDB36-S7
11|TDB36-S8
12|TDB36-S10
13|TDB36-S13
14|TDB36-S14
15|TDB36-S17
16|TDB36-S19
TDB31
Straight rod type, flat head type, standard type
Coarse teeth
SCM435
46-50HRC
Electroless nickel plating
Polyurethane
black
Shore A90
5.5
3
1.5
0.7
5
3.5
6.4
TDB31
Straight rod type, flat head type, standard type
Coarse teeth
SCM435
46-50HRC
Electroless nickel plating
Polyurethane
black
Shore A90
7
4
1.5
1.5
5
5.0
8.1
TDB31
Straight rod type, flat head type, standard type
Coarse teeth
SCM435
46-50HRC
Electroless nickel plating
Polyurethane
black
Shore A90
8
5
1.5
1.5
6
6.0
9.2
TDB31
Straight rod type, flat head type, standard type
Coarse teeth
SCM435
46-50HRC
Electroless nickel plating
Polyurethane
black
Shore A90
10
6
2.0
2.0
6
8.0
11.5
TDB31
Straight rod type, flat head type, standard type
Coarse teeth
SCM435
46-50HRC
Electroless nickel plating
Polyurethane
black
Shore A90
13
8
2.0
2.0
10
10.0
15.0
TDB31
Straight rod type, flat head type, standard type
Coarse teeth
SCM435
46-50HRC
Electroless nickel plating
Polyurethane
black
Shore A90
14
8
2.0
2.0
10
10.0
16.2
TDB31
Straight rod type, flat head type, standard type
Coarse teeth
SCM435
46-50HRC
Electroless nickel plating
Polyurethane
black
Shore A90
17
10
2.0
2.0
12
13.0
19.6
TDB31
Straight rod type, flat head type, standard type
Coarse teeth
SCM435
46-50HRC
Electroless nickel plating
Polyurethane
black
Shore A90
19
12
2.0
2.0
15
15.0
21.9
TDB36
Straight rod type, flat head type, standard type
Coarse teeth
SUS304
-
-
Polyurethane
black
Shore A90
5.5
3
1.5
0.7
5
3.5
6.4
TDB36
Straight rod type, flat head type, standard type
Coarse teeth
SUS304
-
-
Polyurethane
black
Shore A90
7
4
1.5
1.5
5
5.0
8.1
TDB36
Straight rod type, flat head type, standard type
Coarse teeth
SUS304
-
-
Polyurethane
black
Shore A90
8
5
1.5
1.5
6
6.0
9.2
TDB36
Straight rod type, flat head type, standard type
Coarse teeth
SUS304
-
-
Polyurethane
black
Shore A90
10
6
2.0
2.0
6
8.0
11.5
TDB36
Straight rod type, flat head type, standard type
Coarse teeth
SUS304
-
-
Polyurethane
black
Shore A90
13
8
2.0
2.0
10
10.0
15.0
TDB36
Straight rod type, flat head type, standard type
Coarse teeth
SUS304
-
-
Polyurethane
black
Shore A90
14
8
2.0
2.0
10
10.0
16.2
TDB36
Straight rod type, flat head type, standard type
Coarse teeth
SUS304
-
-
Polyurethane
black
Shore A90
17
10
2.0
2.0
12
13.0
19.6
TDB36
Straight rod type, flat head type, standard type
Coarse teeth
SUS304
-
-
Polyurethane
black
Shore A90
19
12
2.0
2.0
15
15.0
21.9
압축된 표현 표시(16 제품)
ShorttextHexagonal head with stopper bolt straight rod type
최근 변경25.11.2025 10:51:24
단위

Classifications

CNS

CNSERPBASE Object Properties